Car wash

Modernizing a carwash? #BeSIRIUS about it!

Switching devices in plants are often subjected to the most adverse conditions. In carwashes they have to deal with rapid changes in temperature, aggressive chemicals, and dust. So this does not result in loss of performance or failures, regular maintenance is necessary. This is where SIRIUS can save you an enormous amount of time and money!

24 hours a day, 356 days a year!

SIRIUS switching devices are designed to function reliably under extreme conditions and continuous vibration. Due to their robustness, the devices last longer and require less frequent replacement.

In particular the SIRIUS ACT command and signaling devices stand up to every demand made of them. Their functionality is maintained in spite of dust, water and high pressure. Even lubricants, alkaline solutions and extreme environmental factors cannot interrupt their reliable operation.

In order to protect your carwash in the vicinity of a gas station, SIRIUS also offers solutions and devices for hazardous environments. Read more about the use of electrical equipment in atmospheres bearing flammable dust and gases on our website or in our white paper.

Extremely wide variety and high level of compatibility

The completely new generation of SIRIUS offers the largest selection of switching devices available on the market. Everything is ready to use, ranging from circuit breakers, contactors and overload relays, all the way to load feeders in 7 sizes up to 250 kW. The special strength here is the high compatibility of the devices due to their modular format. This saves both time and money during replacement.

Modernizing now?

We will be pleased to help you switch to SIRIUS and modernize your unit. Regardless of whether you are converting from old Siemens products or from those of third-party vendors. Make use of our free conversion service via:

Don't be the same... #BeSIRIUS!