Does every millimeter count in your control panel?

You can save up to

0 %
  • space in the control panel: with the SIRIUS 3RM1 motor starter. With a width of only 22.5 mm, it switches and protects small motors up to 3 kW. It is available as a direct-on-line and reversing starter – also with safety functionality. Furthermore, the motor starter features durable and energy-saving hybrid switching technology, and is also IEC, CCC and UL certified.

Technical specifications for 3RM1 motor starters

Industry Mall

Getting started in minimum space – switching and protecting motors with just 22.5 mm

SIRIUS 3RM1 motor starter - highlights at a glance

Discover the highlights of the SIRIUS 3RM1 motor starter

Webfeature