Building management in biocontainment

Contain risks – maximize safety Biocontainment facilities are in growing demand due to governmental biodefense programs and increased research in the field of emerging diseases. In order to fulfil their scientific mission of developing vaccines and therapeutic solutions, these facilities must meet the highest biosafety standards. With our specialized building management systems for the life science market, you can accomplish your goals in biocontainment safely, securely, and with scientific excellence.

Critical Environment - Technology manual
The manual describes measurement, control, and monitoring of air volume flows and room pressures in buildings with focus on the life science market.
Biocontainment poses unique challenges for building management that aren’t typically found in normal commercial installations: In order to safely work with select agents or manufacture vaccines, protect employees and animals or prevent the release of pathogens to the outside environment, strict quality control is required throughout the complete lifecycle of the facility – from building design to commissioning and during ongoing operations. Choosing the right building automation partner who is willing to make a long-term commitment can make all the difference between your business’s failure and success.
As the only major controls manufacturer that offers a complete laboratory solution, we are willing to make that commitment. With our integrated systems covering the whole spectrum of containment requirements for BSL-3 and BSL-4 facilities, you can leverage our extensive experience in supplying some of the largest such facilities in the world with comprehensive solutions for building automation, life safety and access control, as well as ongoing maintenance services. To address the site-specific biological hazards at your facility, we precisely tailor these systems and services to your exact requirements and carefully evaluate and test all applications in a mock-up lab prior to commissioning. And once in operation, you’ll benefit from on-going support and integrated compliance solutions to make sure your facility continues to fulfil its role in the best way it possibly can.
Improve your business with Siemens Building Technologies
Fully integrated control systems for your biocontainment facility
Our extensive portfolio of building management systems for biocontainment includes standardized solutions for all application scenarios. Through comprehensive integration of all components, we combine these systems into single solutions that meet the specific requirements of each facility. Explore our products below for further information.Emergency voice communication
Our intelligent evacuation systems are activated automatically in case of an incident and can be configured both for live voice announcements and playback of pre-recorded messages. Clear instructions and descriptions of the emergency situation enable the people inside the building to evacuate the danger area quickly and orderly. This effectively prevents the outbreak of panic in hazardous situations.
Fire detection
Our S-LINE fire detectors are equipped with our uniquely intelligent ASAtechnology, which allows exceptionally precise and rapid fire detection and alarming. Aspirating smoke detection ensures earliest possible detection even if air flows or air conditioning and ventilation systems prevent smoke from reaching the fire detectors.
Fire suppression
With Sinorix™, we offer a fire suppression solution that is ideally suited to the fire risks in biocontainment facilities. Sinorix™ provides quick and reliable extinguishing for a wide variety of fire types. The solutions are tailored to your individual needs to maximize business continuity and provide optimal protection of people, environment, processes, and assets.
Access control
Our access control solutions centrally record user activities and provide a clear overview of all persons present. They combine information from the access control server, personnel files, plant and maintenance data as well as access history in real time to decide whether a person will be allowed to access a certain area at a certain time.
Airlock Interlocking System (AIS)
Our Airlock Interlocking System (AIS) is an integrated airlock control based on standard building automation controllers. The entire system operates autonomously and can be quickly and flexibly adapted to individual requirements. Thanks to the integration with other building management systems, it offers advanced features such as locking by the gas detection technology and dynamic adjustment of purge times. Integrated access control enables the reliable management of people flow.
Cross-contamination prevention
To minimize the risk of cross-contamination by people, processes and equipment, our solutions help your employees and visitors follow adequate, pre-defined procedures. Sophisticated consequential processes help you reliably control and manage physical access to restricted zones.
Demand-controlled ventilation
Our Critical Environment Technology (CET) enables the safe, precise and fast measurement, control and monitoring of air volume flows and room pressures in buildings. CET uses open-standard interfaces and can be easily integrated into building automation systems for highest levels of efficiency, cost-effectiveness, safety and security in:
- Room ventilation and general exhausts
- Room pressure control
- Laboratory fume hood control
- Room air conditioning
Environment monitoring with CMT
The reliable monitoring of room conditions and airborne particles in critical environments is possible with our Compact Monitoring Technology (CMT). With CMT, you can monitor, store and document up to 100 GMP-relevant environmental parameters – whether temperature, humidity, air velocity, air pressure and particles or access to quarantine areas or highly sensitive medical systems like thrombocyte separators. All necessary components for data acquisition, visualization and archiving are contained in a pre-configured control cabinet. It can be operated via the optional integrated touch panel or from a networked PC, as well as linked to other monitoring systems such as airlock controls or presence detectors.
HVAC control
Reliably controlling and monitoring ventilation and air conditioning parameters has been one of our core competencies for many decades. With our tailored solutions, you profit from minimized installation and operating costs as well as a high level of security against failure. Our HVAC portfolio includes exact, modulating magnetic valves for drop-by-drop precise control, dynamic pressure and volume flow controls as well as calibrated humidity and temperature sensors. All of these products combine quality and reliability with the highest possible energy efficiency.
Intrusion detection
Our modern security systems meet the complete range of security requirements and can be installed in any desired configuration. Through integration of intrusion detection with other security disciplines such as video surveillance or access control, we help you increase security while saving costs at the same time.
Video surveillance
Our video surveillance systems reliably monitor sensitive areas and record all processes before and after an event. If a critical deviation such as an unauthorized person is detected, an alarm is transmitted to the control center automatically as well as the camera in the relevant area activated.