Medium voltage      blue GIS® 

The Siemens blue GIS® portfolio operates with Clean Air and proven, reliable vacuum switching technology, offering all advantages of a high-tech gas-insulated switchgear at the same time.

           

Siemens blue GIS®

Siemens blue GIS meets the high expectations of customers for high-tech gas-insulated switchgear, such as switchgear availability, maintenance-free design, personal safety, compactness, and environmental independence. Its gas insulation by Clean Air consists of the natural elements of the ambient air and is therefore free of fluorinated substances (F-gases), delivering a global warming potential < 1. Clean Air is hazard-free, highly stable, non-toxic, non flammable, and suitable for every application temperature.

Criteria to be classified as blue

blue products go beyond the common standards

Siemens medium voltage with our blue GIS portfolio

8DAB 12 - blue GIS

  • Up to 12 kV, 40 kA, and 2750 A
  • Circuit-breaker switchgear

8DJH 12 - blue GIS

  • Up to 12 kV, 20 kA and 630 A
  • Ring main unit

NXPLUS C 24 - blue GIS

  • Up to 24 kV, 25 kA and 1250 A
  • Circuit-breaker switchgear

Generator circuit-breaker switchgear

 
  • Up to 110 kA and 15000 A
  • Vacuum GCB switchgear portfolio

Siemens blue GIS fulfills all SF6-free customer product evaluation criteria:

News & Media

Stay up to date with our blue GIS portfolio!

Press release, reports, papers, scenarios…get the latest news here
References

blue GIS success stories