Air-insulated medium-voltage switchgear NXAir S 550+

NXAirS 550+ is a compact 12kV medium-voltage air-insulated switchgear with max 550mm in width per panel.
NXAirS 550+ is a compact 12kV medium-voltage air-insulated switchgear with max 550mm in width per panel. Up to 1250A feeder current and 2500A busbar current. Maximum Short-Circuit current up to 31.5kA - 4s. Its width is optimized to 550mm and Internal Arc Classified like IAC A FLR 31.5kA -1s.
The compact design reduce the demand of installation space which leads to lower construction investment expenses. NXAirS 550+ can be combined with other NXAirS Typical this enables additional functionalities and a high flexibility.