The new class of single-phase auto-recloser
Superior ratings up to 38 kV and unique self-powering via line voltage put the Compact Modular Recloser (CMR) at the forefront of the single-phase auto-recloser market. It presents a quantum leap in technology for cost effectively improving the reliability of overhead medium voltage networks. Featuring a fully insulated housing in a compact design, the lightweight device permits easy installation and fast commissioning. An intuitive interface, wireless connectivity and SCADA integration capability ensure a high degree of user convenience and flexibility. The comprehensive rating options and practical design of the CMR enable unrestricted deployment onto both urban and rural networks. By eliminating the need for regular maintenance and utilising line voltage as power supply, this new generation of single-phase auto-recloser addresses all common problems of obsolete hydraulic reclosers.
Key Features
Compact Modular Recloser Ratings
Type tested according to IEC 62271-111 / IEEE C37.60
1 Excludes routine battery replacements every eight years
2 Correct model must be selected for the applicable system voltage (27kV model cannot be used on a
12kV network).
3 Reclose intervals must be extended at temperatures below –35°C