Data Acquisition and Handling Software - EMIDATE
TÜV-certified
Based on austrian laws and regulations as well as their standards, Siemens has been developing the EMIDATE software solution since the end of the 1980s, with which emissions can be precisely controlled. Version 6.0, which has been tested for suitability by TÜV Austria, is currently available.
Overview
The system records, monitors, evaluates and stores quickly and systematically all production-relevant emissions and plant conditions. EMIDATE is used to calculate quantities and monitor the emission of pollutants for permissible limits. The results are graphically visualized and recorded.
EMIDATE is a server/client system. In a network, each server can also be used as a client for other servers.
Modular system
The system has a modular structure - i.e. it is based on proven standard components and can be easily expanded. Requirements of customers and authorities that deviate from the standard can thus be flexibly integrated and fulfilled.
Applied in various branches
EMIDATE is mainly used in power plants, waste incineration plants and district heating plants, but also in other industries such as the chemical, cement and paper industries.
The system can also be used as a data acquisition system for non-emissions-relevant applications.
Everything from one source
On request, Siemens can supply a complete analysis system - from gas sampling, gas conditioning and analysis equipment to the EMIDATE emission data acquisition system - including hardware and software engineering and on-site commissioning.