SINAMICS Medium Voltage Converters

Drives for every demand
Discover why no other drive portfolio can match the flexibility and performance of our SINAMICS medium voltage drives. With systems in motor voltage classes from 1.4 kV to 13.8 kV, and power ratings from 150 kW to 85 MW, Siemens drives are built to provide the reliability, longevity and quality that modern applications demand – because in today’s competitive market, downtime is not an option. Due to complex project requirements, it is always recommended that users contact their local Siemens representative for more advanced assistance in selecting the correct drive for the application.