Especially designed for quick-and-easy installation and removal, Siemens portable switch kit provides a source of temporary isolation at non-designated switching locations.
The electrical switching operation is performed with a special version of the Siemens Fusesaver® vacuum circuit breaker. Three units are pre-configured into a 3-phase ganged switching kit with wireless connection between phases enabling synchronous opening and closing of the circuit.
An operator can trigger this function using a live line stick and has 60s to clear the area before the Portable Switch Units operate. Once the electrical switching has been completed the circuit can be isolated though the removal of a temporary bridge in series with the switch unit.