Fire control panels and terminals

Protecting places with efficient control and operation.

Modern fire protection systems offer a wide range of sophisticated functions. Whether these functions can be controlled effectively and all operational information is easily accessible even in emergency situations is a decisive factor. Therefore, our fire control panels and terminals are designed for easy and intuitive operation while offering comprehensive control features – so the people in charge can quickly make the right decisions. Our portfolio includes a wide range of fire panels as well as remote terminals for applications of all sizes. All of our panels and terminals are extremely reliable thanks to advanced safety features, such as degrade modes and standby functionalities. And with their intuitive interfaces and remote access capabilities, they make controlling fire risks as easy as it can be.

Would you like to get in touch now? Our fire safety experts will be happy to assist you.

Contact us

Networkable fire control panels

Networkable and addressable fire control panels

We offer fire control panels for different requirements from small and simple to large and complex application sites. All fire control panels can either stand alone or be networked. Even redundant, EN 54-approved networks are possible thanks to the Ethernet technology that is built into every panel.

The fire control panels process all system messages and trigger alarms. Every model provides a simple user interface and customizable user prompting texts. This makes the control panels easy-to-operate – and safe and correct action is ensured in case of an event. In addition, remote access for remote operation and servicing is possible.

Addressable 1-loop fire control panels

Addressable 1-loop fire control panels

Our addressable 1-loop fire control panels are a reliable and cost-efficient solution for protecting small applications.

Conventional fire control panels

Conventional fire control panels

Our conventional fire control panels are a cost-efficient solution for small to medium-sized buildings. You benefit from quick and easy installation and little maintenance. 

Conventional extinguishing control panels

Conventional extinguishing control panels

Protecting people and assets, business processes and continuity are core aspects of fire safety. With XC10, we offer you a family of control panels for comprehensive fire safety: the panel family combines both fire detection and extinguishing control.

Operating terminals

Operating terminals

Our fire terminals supplement the fire control panels, mirroring the displays and functions of the control panels with which they are networked. Thus, they allow the same system operation as the control panels, which is practical for adding further operating terminals some distance away from the control panels, for example in the security monitoring room or reception area. This enables the personnel to react faster to alarms and faults, from their own workstations, without having to go to a control panel.

Floor repeater panels

Floor repeater panels

The floor repeater panels  give a quick overview on floor level. They display system messages in plain text from clearly defined monitoring zones, e.g. a hospital ward. The floor repeater display FT2011 provides a detailed overview of alarms and messages. The floor repeater terminal FT2010 additionally provides the same main operating functions as the control panel. A key is necessary to access and operate the floor repeater panels – increasing security.

Product overview

Fire control panels that meet your application requirement

Product
Type
Application
Networkable
Max. loops
Max. stubs
Max. addresses
Sinteso FC2020
compact
small
yes
4
8
252
Sinteso FC2030
modular
medium
yes
12
24
756
Sinteso FC2040
compact
medium
yes
8
16
504
Sinteso FC2060
modular
large
yes
28
56
1512
Sinteso FC2080
modular
very large
yes
120
240
5000
Cerberus PRO FC721
compact
small
no
1
2
126
Cerberus PRO FC722
compact
small
yes
4
8
252
Cerberus PRO FC724
compact
middle
yes
8
16
504
Cerberus PRO FC723
modular
middle
yes
4
8
756
Cerberus PRO FC726
modular
large
yes
8
16
1512
Cerberus FIT FC360
compact
small
no
1
2
126
Downloads and support

Further resources

Siemens Building Technologies in Australia

Contact

Get in touch with us

Contact us for further information on our comprehensive Fire safety portfolio of technologies, solutions and services.