Water supply networks for the best possible supply

Clear solutions for the future
Water is a necessity of life, and nothing can replace it. At all times, it has to meet requirements for perfect quality and be available in sufficient quantity and with sufficient pressure at every point of transfer. These key statements, based on DIN 2000, describe the primary importance of security of supply and the assurance of perfect water quality. With in-depth process expertise, extensive experience and proven products, systems and solutions, we work with you to develop the best solution for your needs – to ensure you are perfectly equipped to master the challenges of the global water industry.
Ensuring reliable supply
Water supply networks ensure the supply of clean water, whether it’s for a major city or a rural region. To make it available, the water is directed via pumping stations and fed from there into the water supply network. It is typical for the various plant units, stations and treatment plants to be separated by long distances and they are often unmanned as a consequence. It is therefore important to ensure that the components used –from the process control technology to the drive and automation technology, process instrumentation and power supply – are as sturdy and reliable as possible and work together perfectly.Overview of the entire system
Information about pump performance, current production volumes and quality data are important for staying up to date with the status of the components being used. Efficient operation and observation of system processes are key factors in being able to enjoy secure system operation and provide a swift and targeted response in the event of a breakdown. Telecontrol technology is used to comprehensively connect the local stations to the plant-wide automation, regardless of how far they are from each other.
Quickly identify leaks
The efficiency and cost-effectiveness of water transport and distribution systems is crucially dependent on the fast and reliable detection of leaks and on their accurate location. The amount of time before a leak is detected is critical for the prevention of potential damage, such as undermining of buildings. Leaks not only result in a loss of valuable drinking water that has been purified at high cost, but may also lead to substantial economic losses. Just how much action is needed becomes clear when we consider that about one-fourth of the world’s drinking water is lost through leakage.
Full energy transparency and optimization
Energy consumption is one of the main cost factors in water transport. Identifying and eliminating big energy consumers are among the main challenges in optimizing your system. Our intelligent products, solutions and services help you gain transparency with regard to your energy needs and to cut costs substantially.
Products, solutions, and services throughout the entire plant lifecycle
The parallelization and automation of work processes, their simplification and standardization, as well as digitalization and electrification are all important factors for improving the efficiency of your plant. Competing in the international market requires constant innovative strength and efficiency as well as increased productivity and quality – throughout the entire plant lifecycle. With our customized solutions, products, and services we help you achieve integrated plant management.
Efficiency throughout the plant lifecycle starts with planning
It is vital to be working as cost-effectively as possible right from the planning phase. Innovative software and tools are important factors in speeding up the planning phase. Make optimal use of this potential, because saving time means saving money.
Reducing configuration time and effort
Operators of water supply networks are constantly facing new challenges due to growing time and cost pressures.
The planning and further development of an innovative, high-quality system landscape requires system-specific, easy-to-use planning tools. With ProTime PCS 7, you can convert your individual requirements and existing quantity structure into SIMATIC PCS 7 plant configurations that can then be ordered. This not only enables you to improve the quality of your system design but also significantly reduces the time required.
Fault-free configuration of automation engineering
Errors in the selection of system components when automating a water supply network can result in delays and even disposal problems at the time of commissioning. Using the TIA Selection Tool, you can ensure error-free configuration without expert knowledge. You not only save time but also money. The TIA Selection Tool is free. The desktop and cloud versions permit cross-team cooperation with maximum flexibility.
Planning the automation of a water supply network
Uninterrupted operation, high water quality, and reduction of plant costs are just some of the challenges of the water industry. Automation plays a key role in resolving these issues. Our automation engineering allows you to respond quickly to changes in the supply network. It stands for user-friendliness, high system availability, investment protection, future-proof technolog and reduced total cost of ownership.
Selection and planning of drive engineering
The new infrastructure drive SINAMICS G120X is the perfect choice for pumping / ventilating in your water application. This drive covers all voltage ranges from 0.75 to 630 kW in nine sizes and works in all voltages and supply networks. Due to its robust construction with optional drip water protection and optionally 3C3 coated printed circuit boards the SINAMICS G120X can also be used under harsh conditions. It is very efficient and can be operated with all motors, the best are synchronous reluctance motors from SIEMENS.
Designing the electrification of a water supply network
Our comprehensive range of power supply products permits a reliable, secure, and efficient power supply with software and hardware products, systems and solutions for all voltage levels of your water supply network.
Integrated Engineering: shorter time from planning to operation
Competing in the international market today requires constant innovative strength and efficiency, faster commissioning – and uncompromising quality from the very start. The solution: Enjoy the benefits of digitalization as early as the engineering phase through our Integrated Engineering concept, based on consistent software tools.
Parallelization of work processes
Growing international competition is making it increasingly important for planners and operators of water and wastewater plants and systems to increase productivity and quality. Severe time and cost pressures also make it necessary to parallelize work processes. This requires constant innovation and consistent data management. Life Cycle Engineering with our future-oriented COMOS software enables comprehensive management throughout your plant’s entire lifecycle – and thus the realization of your goals.
Integrated automation
Uninterrupted operation, high water quality, and reduction of plant costs are just some of the challenges in the process industry. Automation plays a key role in resolving these issues. Our automation engineering allows you to respond quickly to changes in the supply network. It stands for user-friendliness, high system availability, investment protection, future-proof technology and reduced total cost of ownership.
Efficient drive technology
With perfectly matched components such as enclosure, bearings, active parts, ventilation, and cooling system, we offer you the right motor and converter for every need. We thus ensure high plant availability, security of supply with high material quality through innovative processing, and low energy consumption.
Modular water management system
The SIWA water management system provides you with a modular solution for pipelines, drinking water and wastewater networks. Depending on the requirement, it will help optimize processes, identify and locate leaks and dynamically simulate pipeline systems. The benefits are obvious: in addition to improved security of supply, you can reduce energy consumption and thus your costs as a system operator.
Optimal plant operation for high availability
Optimal plant operation is primarily based on high availability with minimal costs. Among other things, it requires data transparency and reliable equipment. Innovative software and proven products are valuable aids to profitable plant operation.
Certified energy management for a more efficient water supply network
Company-wide energy management across sites can be a genuine challenge. With SIMATIC Energy Manager PRO, you can quickly display energy costs per generator set, machine, plant area, day, week, month, or year. When integrated into the automation system, it lets you link energy and production data as well as plant information. Instead having to analyze complex raw values, SIMATIC Energy Manager PRO combines the values and makes them accessible to you as meaningful indicators. TÜV certification of the solution makes it easier for you to comply with legal requirements in accordance with ISO 50001 and enables the energy- and cost-efficient operation of your water supply network.
Reliable measurement values
To meet the continuously increasing demands on the safety and quality of water supply, all relevant process information has to be recorded precisely and made available in the distributed control system. Our process instrumentation and analytics portfolio has the right solution for any measurement task, whether it is making processes more efficient or complying with regulatory guidelines and quality standards. All measurements can be transmitted wirelessly.
Prevent faults and breakdowns in extreme ambient conditions
Mechanical loads, chemical and biological substances, condensation and temperature fluctuations reduce your water supply network’s durability. SIPLUS extreme technology protects your products against the resulting corrosion, dendrite and whisker formation, and other harmful deposits, thereby preventing faults and downtimes. The expansion of the temperature range to -40°C and +70°C allows SIPLUS extreme products to be used even where the standard range is no longer sufficient.
Safe integration of distributed plants
Because water supply networks are often set up decentrally with many distributed external stations, centralized control is important. With telecontrol, you can control your plant remotely and easily communicate with the individual parts of the plant that are separated in terms of space or locality. Using the telecontrol units you can, for example, detect leaks, monitor pumping and storage stations, and check the levels in the tanks.
Protect plants against unauthorized access
With the growth of digitalization, comprehensive security in automation becomes increasingly important. Our Industrial Security concept includes all security levels and provides plant and network security as well as ensuring system integrity, thus providing comprehensive protection for the productivity of your water supply network.
Improving efficiency in the water supply network
The SIWA Network Management System is designed for the specific requirements of the water industry. It helps network operators in the water industry to achieve their economic and technological optimization potential in the areas of energy and system reliability. The SIWA Management System for water supply networks is based on modules and offers all essential management functions like optimization, simulation, prediction and monitoring of leaks. The system modules are coordinated with each other and easy to operate since the user interface is matched with SIMATIC WinCC / PCS 7 control technology.
Integrated automation
Uninterrupted operation, high water quality, and reduction of plant costs are just some of the challenges in the process industry. Automation plays a key role in resolving these issues. Our automation engineering allows you to respond quickly to changes in the supply network. It stands for user-friendliness, high system availability, investment protection, future-proof technology, and reduced total cost of ownership.
Efficient drive technology
With perfectly coordinated components such as enclosure, bearings, active parts, ventilation, and cooling system, we offer you the right motor and converter for every need. We thus ensure high plant availability, security of supply with high material quality through innovative processing, and low energy consumption.
Electrification over all voltage levels
Our comprehensive range of power supply products permits a reliable, secure, and efficient power supply with software and hardware products, systems, and solutions during a water supply network’s operating phase.
Reliable telecontrol technology
With our telecontrol technology, you can efficiently connect and control individual process stations via remote networks.
Comprehensive water management system
Optimized operations management requires that plants and infrastructures in the water industry be intelligently controlled and managed. Our smart solution is the SIWA water management system – a modular solution for water networks.
Optimal maintenance for minimum downtime
Minimum downtime and optimal use of staff and resources are key to sustainable success. With technology-based services throughout the entire plant lifecycle, in-depth knowledge of technologies, and industry expertise, we create the conditions for greater productivity, flexibility, and efficiency – reliably, globally and around the clock. Thus, we enable you to perform predictive maintenance for optimal operation and minimum downtime.
Ensure high availability throughout the entire lifecycle
Both profitability and high plant availability are key for operators of water supply networks. The value of their investment must be maintained by constantly adapting to new requirements, for example by increasing efficiency. To safeguard plant operation and ensure availability throughout the entire plant lifecycle, we offer a service program that supports and supplements the operator’s maintenance processes, optimizes the efficiency of plant components and guarantees plant safety.
Reliable plant monitoring
High availability of the automation concept is extremely important for properly safeguarding the supply. A SIMATIC System Audit provides transparency of the current status and serviceability of your SIMATIC automation system.
It thus provides a crucial basis for ensuring intelligent design and service strategies as well as efficient implementation of system upgrades and updates.
Introduce a preventive maintenance concept
Outages in a water supply network can lead to serious problems in the area it covers. With our comprehensive range of preventive services, we help you avoid unplanned downtime by planning and implementing suitable maintenance measures in advance. Preventive maintenance also helps you to make the most of hidden potential through continuous optimization, thus improving your long term efficiency.