Automatic detectors

Protecting places with advanced fire detection
Fire detectors are the foundation of virtually all fire protection systems. However, this does not mean all detectors are the same. On the contrary, the requirements for reliably detecting fires vary as greatly as the application areas themselves: Fire detectors analyze the surrounding air to identify elements of fire, such as smoke, heat or carbon monoxide. This task may be relatively easy or very hard depending, for example, on the presence or absence of deceptive phenomena like exhaust gases and kitchen fumes. Therefore, our portfolio includes automatic detectors covering the whole spectrum from simple to highly complex signal analysis, for guaranteed fault-free detection under all circumstances. From data centers to industrial production facilities – we offer appropriate detector equipment for all environments, thanks to our intelligent detector technology (DA) and advanced signal analysis (ASAtechnology) that exactly matches the conditions on site.
Unique detection reliability with ASAtechnology
Sophisticated applications require exceptional technology – and that includes the field of fire detection. The unique ASAtechnology (ASA = advanced signal analysis) from Siemens allows you to optimally adapt the detector to the current environmental condition by simply choosing an application-specific ASA parameter set. ASAtechnology interprets and evaluates the signals in real time. This allows the detector to reliably distinguishing between a real fire and deceptive phenomena such as dust, steam or gas. It prevents false alarms and the resulting costly business interruptions.