Explosive environment detectors

Protecting explosion-hazard areas
To reliably protect people and assets in explosion-hazard areas we offer special solutions that are required for fast and reliable fire detection. Galvanically isolated Line Adapter (Ex) and the unique ASAtechnology from Siemens make the addressable multi-sensor detectors a technically superior product and the ideal choice for gas zones 0, 1 and 2. Excellent detection reliability and immunity to deceptive phenomena prevent unnecessary downtime and costs caused by false alarms.
Reliable and deception-free fire protection for all explosive atmospheres
Difficult sites like plants in the chemical, pharmaceutical, metal, paint and coating and gas distribution industries as well as oil refineries, pipelines and other installations are all vulnerable to the risk of explosion. To reliably protect people and assets, special solutions are required for fast and reliable fire detection. On the one hand, fire detectors and peripheral devices must be robust enough to withstand adverse environmental conditions. On the other hand, they need to be sensitive enough to detect the slightest hint of fire in order to reliably trigger an early and genuine alarm.Addressable Ex solution with advanced technology inside
The comprehensive, state-of-the-art fire safety portfolio from Siemens has been enhanced by the addition of an advanced solution for Ex applications ‒ tested and approved by VdS. Details like the galvanically isolated Line Adapter (Ex) and the addressable multi-sensor detector with the unique ASAtechnologyTM from Siemens make it a technically superior solution and the ideal choice for gas zones 0, 1 and 2. Excellent detection reliability prevents unnecessary downtime and costs caused by false alarms. Furthermore, the manual call point can be used in Ex zones 20, 21 and 22 (dust) as well.
In-depth technical information
Find out more about the technical features of our individual products in our dedicated HIT catalogs.