Linear smoke detectors

Siemens linear smoke detectors

Detection through reflection

The linear smoke detector is the best choice for areas with limited access. It provides early detection of smoke-forming flaming fires in high-ceiling buildings like high-bay warehouses, atria or libraries. As these application areas have a high ceiling, point type detectors prove to be impractical. The linear smoke detector works according to the reflection principle: It sends infrared light to a reflector, which sends it back immediately. False alarms are reliably prevented with an additional distance measurement, which detects foreign bodies in the light beam – for example, if a fork lift truck should interrupt the beam. The linear smoke detector provides a flexible monitoring distance of 5 – 100 m. Moreover, it only has to be connected at one end. This means that no cable is necessary between the detector and reflector. As less cabling is needed, the linear smoke detector is a cost-efficient solution.

Would you like to get in touch now? Our fire safety experts will be happy to assist you.

Contact us

Product information

In-depth technical information

Find out more about the technical features of our individual products in our dedicated HIT catalogs.
Downloads and support

Further resources

Contact

Get in touch with us

Contact us for further information on our comprehensive fire safety portfolio of technologies, solutions and services.