Sinorix al-deco PLUS

Safe object protection system for machine tools

Machine tools can be set on fire due to sparks or high levels of heat. The tried and tested Sinorix al-deco STD pneumatic object protection systems from Siemens provide reliable protection so that the flames cannot spread. The new Sinorix al-deco PLUS systems additionally meet the highest safety requirements for the protection of people in accordance with the machine directive 2006/42/EC.

Find out more about Sinorix al-deco plus

Download the Sinorix al-deco plus flyer

About Sinorix al-deco PLUS

Object protection systems create perfect places

Sinorix al-deco PLUS object protection systems provide highest safety for people, machines and the environment – throughout the entire life cycle of the machine tool. The use of the safety components ensures the protection of machines and people according to the EU requirements.

Highlights

  • Maximum safety for people, machine, and the environment

  • Unique personal protection according to the latest machine directive

  • Use of VdS-approved valves and self-monitoring components

  • Insensitive to all kinds of technical interferences

  • Online monitoring for fast intervention

  • Recording of all system data for safety-relevant verification

  • Redundant monitoring of all safety-relevant functions

  • Efficiency based on tried-and tested control standards

Typical applications

Machine tools with highest safety standards

Downloads and support

Further resources

Contact

Get in touch with us

Contact us for further information on our comprehensive Fire safety portfolio of technologies, solutions and services.