Cerberus FIT conventional – fire protection system (EN)

Siemens Cerberus FIT conventional (EN)

Combining intelligent signal processing and easy installation for reliable fire detection and alarming

Fire protection is about protecting people and assets, securing business processes and ensuring continuity. With Cerberus™ FIT conventional, we offer reliable and cost-efficient fire protection for various applications. With approved system devices coming from one supplier you can be sure that everything has been designed to work perfectly together and when that supplier is Siemens, you can be certain that it will stay that way. The flexibility of the panels allows the system operation to be optimized for each application. The complete range of detectors means that fast reliable detection can be provided in every area.

Would you like to get in touch now? Our fire safety experts will be happy to assist you.

Contact us

Product information

Reliable, intelligent and cost-efficient fire protection

FC120 control panels are a cost-efficient solution for small to medium-sized buildings. You benefit from quick and easy installation and little maintenance.

Easy control

The FC120 fire control panel lies at the heart of the Cerberus FIT conventional system. Intuitive operation buttons and informative display indication ensure quick and easy operation. In addition, system tests can be carried out thanks to clear, concise controls and easy-to-read displays.

Highest reliability and long life cycle

Cerberus FIT conventional detectors use intelligent algorithms to quickly and accurately detect fires and minimize false alarms. The patented labyrinth coupled with drift compensation extends the lifespan of the detectors by countering the buildup of dust and dirt. When a detector reaches its compensation limits, a yellow LED indication tells the user it is time to exchange the device in order to avoid future instability. A green wiring check LED helps locate wiring faults and therefore significantly reduces fault finding costs and downtime. In short, Cerberus FIT provides safe, reliable and convenient detection with low lifetime costs.

Find out more technical details in our HIT catalog.

Go to HIT catalog

Downloads and support

Further resources

Contact

Get in touch with us

Contact us for further information on our comprehensive fire safety portfolio of technologies, solutions and services.