VGU/VGE – The modular gas valve concept that is fit for the future

Gas valves
An established product range for many years, the modular VGU gas valves for residential applications are characterized by their compatibility with the majority of valve products available on the market. This means they are not tied to any specific manufacturer - and are guaranteed to stay that way for many years to come. In addition to compatibility for universal use across the application spectrum, a host of benefits also speak volumes for the range of gas valves supplied by Siemens. Compatible for universal use on the gas market, VGE valves are innovative and fit for the future. Boasting many more functions than standard gas valves, their huge versatility means that they are able to support a range of options for further technical developments. VGU and VGE are a convincing proposition with their respective features and excellent compatibility with a variety of applications. When used in combination with the Siemens product portfolio in particular, VGU and VGE provide the very best customized solutions.