Solutions for commercial burners

Burner controls, compact systems for standard and high-end applications

Compact systems for standard and high-end applications

Burner controls are available for any type of application, be it with basic sequence control and a fixed time program or complex ratio control including up to 6 actuators. Secure and reliable burner controls and flame detectors are built for intermittent or continuous operation and can be paired with matching components to ensure optimum interplay.   High accurancy damper actuators in combination with combustion optimization via O2 trim control and LMV5 ratio control ensure low emission levels and high efficiency. Flexible parameter settings make it possible to choose from an array of different configurations.   The compact LMV2/3 ratio control can be easily integrated into commercial burners. Thanks to a "red flag" mode, commissioning is simple and quick. The program guides the user through the setting of the key parameter.   Our products cover capacity ranges from 300 kW to 30 MW. Every burner application - be it in connection with water boilers, steam boilers, thermo oil or industrial process plants - can be covered by one of our products.

Overview

Product portfolio

Extranet registration 

For further in depth information register for the OEM extranet to get access to our exclusive resources.

Downloads & support

Get more information

Download further product information, contact our experts and learn more about our service portfolio that meets your needs.

OEM Extranet registration

First time here? Welcome to the OEM Extranet your prime source for product information, collaboration and support. 

OEM Extranet login

Login to information, collaboration and further support. Solid relationship leads to great results.

Contact

Get in touch with us

We look forward to talking with you.  

Customer support center:

Contact us