Contact us

Desigo Room Automation value calculator

The Room Automation value calculator gives a forecast of energy savings, CO2 reduction and cost benefits based on European measurement parameters. One of the main concerns of building owners and managers is the control of the building's energy efficiency and of energy costs. Energy savings in buildings are intimately linked to the existence of automatic control that allows us to interact with the …
Room value calculator teaser graphics
The Room Automation value calculator gives a forecast of energy savings, CO2 reduction and cost benefits based on European measurement parameters. One of the main concerns of building owners and managers is the control of the building's energy efficiency and of energy costs. Energy savings in buildings are intimately linked to the existence of automatic control that allows us to interact with the …