Gas-insulated medium-voltage switchgear NXPLUS C - The Multi-Tool

Rated voltage up to
-
Rated short-time withstand current up to 31.5 kA
-
Rated normal current up to 2500 A
-
Single-busbar
-
Double-busbar
Gas-insulated medium-voltage switchgear for primary distribution
The factory-assembled, type-tested Siemens NXPLUS C fixed circuit-breaker switchgear for indoor installation is a particularly versatile metal-enclosed, gas-insulated medium-voltage switchgear with metallic partitions that enables flexible system design. Available for single-busbar as well as double-busbar applications, NXPLUS C gas-insulated switchgear is used in transformer and switching substations in a vast range of power supply applications. Siemens NXPLUS C circuit-breaker switchgear is also suited for marine applications on ships and platforms, since it has been type-approved by all relevant classification societies. The specially designed NXPLUS C Wind model has been adapted to the requirements of onshore and offshore wind turbines.Gas-insulated medium-voltage switchgear up to 36 kV, 31,5 kA
- up to 2500 A busbar, up to 2500 A feeder
- Metal-enclosed
- Hermetically enclosed
- Factory-assembled, routine-tested according to IEC 62271-200
- Type-tested according to IEC 62271-100, -200
Benefits:
- Safe, secure, and reliable operation
- Personal safety
- Environmental independence
- Compactness
- Maintenance-free design
- Cost-efficiency
- High environmental compatibility
Gas-insulated medium-voltage switchgear up to 24 kV, 25 kA
- up to 2500 A busbar, up to 1250 A feeder
- Metal-enclosed
- Hermetically enclosed
- Factory-assembled, routine-tested according to IEC 62271-200
- Type-tested according to IEC 62271-100, -200
Benefits:
- Safe, secure, and reliable operation
- Personal safety
- Environmental independence
- Compactness
- Maintenance-free design
- Cost-efficiency
- High environmental compatibility