Our partners - Bulgaria

Partners

Business unit Building Products, Siemens Bulgaria offers comprehensive solutions for shopping malls, office buildings, hotels, manufacturing sites, data centers, logistic warehouses and hubs, hospitals, residential buildings as well as resource efficient solutions for cities and their infrastructure. Our offering ensure highest level of sustainability, energy efficiency and safery. Siemens building products and systems are offered on the Bulgarian market via a certified business partners' network. 

Solution Partners

NEW SYSTEM OOD

Krasimir Punchev; Ivo Petrov 

54 G. M. Dimitrov blvd.

1172, Sofia

Tel.: +359 2 862 54 12

www.newsystem.bg

PROTECH AD

Georgi Damyanov

1 Ruchey sq., Bulgaria blvd. 

Bulgaria Business Center
1680, Sofia

Tel.: +359 2 917 60 90

www.protech.bg

Partners Building automation and HVAC systems

ALOKOR OOD

Miroslav Dolapchiev
131 Tsarigradsko shosse blvd.
ATM center, fl 3, office 24

1784 Sofia
Tel: +359 2 417 68 68

www.alocor.org

BMS ENGINEERING OOD

Valentin Milkoev

17 V, Elin Pelin str.

1407, Sofia

Tel.: +359 2 962 47 79

www.bms-eng.net

SICOTEK OOD

Emil Nikiforov 

131 Tsarigradsko shosse blvd.,

ATM center, fl. 3
1784, Sofia

Tel.: +359 2 975 04 10

www.sicotek.eu

NEW SYSTEM OOD

Krasimir Punchev; Ivo Pertov 

54, G. M. Dimitrov blvd.
1172, Sofia

Tel.: +359 2 862 54 12

www.newsystem.bg

SIS BUILDING SYSTEMS EOOD

Zhivko Komarov 

189, Slivnitsa blvd., fl. 5
9000, Varna

Tel.:  +359 0 700 1111 4

www.sisgroup.bg

TELELINK INFRA SERVICES EAD

Georgi Petrov 

6, Panorama Sofia str.

Sofia park
1766, Sofia

Business center Richhill

Tel.: +359 2 970 40 40

www.telelink.com  

Partners HVAC systems

ATARO CLIMA EOOD  

Boryana Velkova

272, Vasil Levski str. POB 16

4003, Plovdiv

Tel.: +359 32 906 906

www.ataro.bg

 CLIMA BUILD OOD

Deyan Keray

54, Akademik Stefan Mladenov str.

Building BG TERM, fl. 3

1700, Sofia

Tel.: +359 2 969 71 77

www.climabuild.com

THERMOAUTOMATION OOD

Kaloyan Mahinov 

Tel.: +359 887 363 274

www.thermoautomation.com

THERMOENGINEERING MPZ OOD 

Veselin  Madzharov; Nikolay Bachvarov 

23, Plachkovski manastir str.
1505, Sofia

Tel.: +359 2 943 40 49

www.thermoengineering.eu

TERMOSYST EOOD

Nikolay Konstantinov 

2, eng. Asen Yordanov str.

4023, Plovdiv

Tel.: +359 32 90 41 11

www.termosyst-daikin.bg

Partners for central heating systems

BRUNATA OOD

Nikolay  Popandreev 

85, Bratya Bukston blvd.
1618, Sofia

Tel.: +359 2 915 57 01

www.brunata.bg

TERMOKOMPLEKT OOD

Krasimir Hristov

87, Al. Stamboliyski blvd.

1303, Sofia

Tel.: +359 2 930 40 55

www.termocom-bg.com

TOPLOFIKACIA SOFIA EAD

Maya Nikolova 

23, Yastrebets str.

1680, Sofia

Tel.: +359 2 903 32 29

www.toplo.bg

Partners Fire safety and Security systems

BORADI OOD

Ilian Dinev

154, Maritsa blvd.

Section A, fl. 2, office А2

4018, Plovdiv

Tel: +359 32 947 494

www.boradi.com

VILMAT HOLDING AD

Tsvetoslav Kyosev

131, Tsarigradsko shosse

1784, Sofia

Tel: +359 2 976 69 59

www.vilmat.com

VIP SECURITY EOOD

141, Tsarigradsko shosse

7 - 11km.

1784, Sofia

Tel: +359 2 91 131

www.vipsecurity.bg 

EL SMART LTD

Lucy Yotova

257, Okolovrasten pat blvd. 

Business center KARE
1766, Sofia

Tel.: +359 0 700 91188

www.elsmart.bg

PROTECH AD

Georgi Damyanov 

1 Ruchey sq., Bulgaria blvd. 

Business Center Bulgaria
1680, Sofia

Tel.: +359 2 917 60 90

www.protech.bg

SIMSYS EOOD

Ivan Kolchev 

3, Danail Dechev

1407, Sofia

Tel.: +359 2 44 24 223

www.simsys.bg

SYNCHRON-S OOD

Petya Vasileva

19А, Krakra str.

1504, Sofia

Tel.: +359 2 944 14 04

www.synchron-s.com

SIS BUILDING SYSTEMS EOOD

Zhivko Komarov 

189, Slivnitsa blvd., fl. 5

9000, Varna

Tel.: +359 0 700 1111 4

www.sisgroup.bg

TELELINK INFRA SERVICES EAD

Bilyana Popova

6, Panorama Sofia str.

Sofia park
1766, Sofia

Business center Richhill

Tel.: +359 2 970 40 40

www.telelink.com  

FIRE BG EOOD

Vasil Cholakov

2, eng. Georgi Belov str.

1712, Sofia

Tel.: +359 2 973 30 88

www.fire.bg

Distributors HVAC products

CAIROX BULGARIA EOOD

Todor Popov

301, Tsarigradsko shosse

1582, Sofia

Tel.: +359 2 439 55 55

www.cairox.bg

ROMSTAL EOOD

Mario Manchev 

276, Botevgradsko shosse
1517, Sofia

Tel.: +359 2 892 09 54

www.romstal.bg

TERRATHERM OOD

Atanas Yordanov 

61, Todor Kableshkov blvd.

1618, Sofia

Tel.: +359 2 856 91 74

www.terratherm-bg.com

ULMER DM OOD

Emil Peev

4А, Adam Mickevich str.

1360, Sofia

Tel.: +359 2 827 05 61

www.ulmer.bg

FILKAB AD

Veselin Gichev 

92, Komatevski shosse blvd.

4004, Plovdiv

Tel.: +359 32 277 171

www.filkab.com

EL KONTROL EOOD 

Deyan Grigorov

17 А, Patriarh Evtimii blvd.

6006, Stara Zagora

Tel.: +359 42 600 178 

www.elkontrol.com

LDG OOD

Irena Vasileva 

68, Okolavrasten pat blvd.

1415, Sofia

Tel.: +359 2 862 88 75

www.ldg-bg.com