Siemens Canada Industrial Webinar Series

Siemens Canada Digital Industries is excited to bring you a series of webinars related to our industrial technology solution portfolio.

Upcoming Sessions

Master the elements in infrastructure applications with SINAMICS G120X

July 8th, 2021, 30 minute live webinar

2:30 PM ET

 

Would you like to have an optimized solution for infrastructure projects with a focus on the water / wastewater sectors as well as HVAC applications in building automation? If the answer is yes, then please join us to learn more about our solutions with SINAMICS G120X drives which offer impressive results with the maximum degree of simplicity, reliability, and efficiency.

 

Presented by: Bimal Shah and Hossein Karimian

Every Drop Counts. Learn more about Siemens State-of-the Art Battery powered Electromagnetic flowmeter Mag8000

July 15th, 2021, 30 minute live webinar

2:30 PM ET

 

SITRANS Mag8000 manufactured by Siemens monitors every drop of water usage very accurately and increases the revenue of the water companies. The meter is capable of remote data transmission using radio signals that can be integrated into drive-by or fixed Automated Meter Reading Systems OR using 3G/4G Cellular networks. This data is utilized to detect the leaks in advance before the pipes burst and provide the meter health data and other information such as pressure and/or water conductivity in the water distribution lines. The meter is far more accurate at low flows compared to the traditional mechanical meters and other metering technologies. We will discuss the recent design advancements and remote data acquisition using digital Apps.

 

Presented by: Vijay Acharya and Todd Roberts (Franklin Empire)

Flexible Distributed IO Solutions

July 22nd, 2021, 30 minute live webinar

2:30 PM ET

 

Standardize on your IO by utilizing SIMATIC MultiFieldbus in your Siemens and 3rd party system. Learn how to minimize engineering costs and time to market for applications involving PROFINET, Ethernet/IP and Modbus TCP.

 

Presented by: Andrew Cortese and Jim Grube

Weighing Your World – Learn More about Siemens Weighing Technologies

July 29th, 2021, 30 minute live webinar

2:30 PM ET

 

Siemens has been involved in the Weighing Industry for many years and our solutions complement our Process Instrumentation portfolio perfectly. From the award winning MSI conveyor belt scale to our SIWAREX static weighing possibilities all connecting to SIMATIC controllers and offering possibilities to get data centralised or stand alone saving time, money and costly integration. Join us to find out more and see some examples of applications.

 

Presented by: Craig Allen

Communication to 3rd party Ethernet/IP PLCs & devices without the cost and hassle!

August 12th, 2021, 30 minute live webinar

2:30 PM ET

 

Free and easy communication between Siemens and 3rd party controllers via the LCCF Library. Attend this webinar and see how you can read and write data between PLCs and distributed IO via Ethernet/IP. Save time and the expense of additional 3rd party equipment using the no cost LCCF library for communications as an Ethernet/IP Scanner, CIP server, and CIP Client. You won’t want to miss this one!”

 

Presented by: Michael Szedlak and Jim Grube

The future of manufacturing, Robots in Machine Tools

August 19th, 2021, 30 minute live webinar

2:30 PM ET

 

In the course of digitalization, robots and machine tools are increasingly collaborating. The demand for automation solutions for machine tools teamed up with high precision industrial robots is increasing at a rapid pace. SINUMERIK Run MyRobot provides the right solutions – from simple connections, to the convenient integration for handling tasks, through to the full system integration of the robot kinematics. SINUMERIK Run MyRobot combines robots with machine tools and enables high-precision CNC robotics.

 

Presented by: Gligor Ukropina

Real-Time Locating System

September 2nd, 2021, 30 minute live webinar

2:30 PM ET

 

SIMATIC RTLS – Real-time locating system One technology. Infinite options. Discover SIMATIC RTLS by Siemens – a scalable locating system specifically designed for industrial applications. Reduce your search time and optimize your material flow with dynamic, real-time locating data for each and every relevant asset in your production. With SIMATIC RTLS, you are free to implement your individual digitalization strategy - and accelerate your business transformation in production and logistics.

 

Presented by: Rob Burnside

On demand sessions

Siemens Canada Industrial Webinar Series

On Demand Webinars

Engineered Drives Systems

 

Would you like to save time and effort? With Engineered Drives System from Siemens, it’s easy to optimize all aspects of Drives Application Engineering and system building based on End user specifications for your large industrial machines and plants. From manufacturing process understanding, Application preparation, designing, construction of Drives cabinets, service and support, we offer you a perfectly coordinated Engineered Drives Solution that increases your competitiveness and ensures long-term success with higher reliability, productivity and efficienc

 

Presented by: Nilesh Patel, Mathieu Labrie and Armaghan Yusuf

Program and Commission your Pick & Place Motion application in less than 30 mins

 

SIMATIC Kinematics Operate (SKO)  can control up to 6 axes with synchronous Point to Point (sPTP) movement and is a plug-and-play software solution for Gantry type take-out systems. It consists of a pre-built PLC project using TIA Portal with applicable HMI screens . The operating concept allows the user to create, edit and execute motion profiles and programs entirely on the HMI which drastically reduces engineering costs and quicker go to market products.

 

Presented by: Mike Balao and Subbarao Banavatu

Digitalization in Machine Tool Industry- SINUMERIK ONE

 

Digital transformation in machine tool industry, will further increase productivity and production flexibility. With Sinumerik ONE, the first digital native CNC, Siemens is driving forward digital transformation in the machine tool industry

 

Presented by: Gligor Ukropina

Increase Availability of PC-based Automation

 

The role of Industrial PCs in Automation is growing increasingly with the adoption of Digitalization. It is therefore important to ensure that during a power outage, your PC-based automation are supplied enough buffer power to keep them running or are brought to a safe shutdown state thereby protecting data integrity and preventing potential program corruptions or system crashes. Join us to know how the power of SIMATIC Industrial PCs combined with the versatility of SITOP Power supplies, UPS's, Redundancy modules and SITOP Manager software can help protect your automation and PC-based electronics and increase overall system availability.

 

Presented by: Hrishi Desai & Ted Balevski

Register Now

Please register for all of the sessions you are interested in!