Loadcentres made for your needs

""

Proudly made in Canada for over 45 years

Siemens Canada offers one of the highest quality, broadest, and most flexible loadcentre lines in the industry. Our loadcentres are designed for the Canadian market with a comprehensive selection of breakers and accessories that complement them. From our patented interior design to our wide range of options, these Loadcentres are the right match for your needs.  

Find your Siemens Canada Authorized Distributor

Authorized Distributors

Product Information

Product Information

A loadcentre is a panel which distributes, protects, and controls lighting and power circuits in residential and light commercial applications. 

 

Each Siemens loadcentre consists of three basic components: the enclosure, the interior, and the trim. The enclosure is used to contain the circuit breakers which mount on the interior. The trim seals the enclosure, offering protection to personnel from the environment. 

Features and Benefits

From single family homes and townhouses to high-rise condominiums and small office buildings, our loadcentres provide time saving and cost-effective solutions thanks to their simplified design.

Our Loadcentres and Breakers

EQL Loadcentre - Small Buildings and Miscellaneous Applications

  • Standard Main Lugs Only Distribution Panel
  • Single Phase 
  • 2/4 through 40/80 Circuits 
  • 60 to 200 Amp Ratings
  • Indoor (Type 1) or Outdoor Weatherproof (Type 3R) Enclosure 
  • White or Grey Enclosure

SNC Loadcentre - Condos, Apartment Buildings, or Office Buildings

  • Main Lug Loadcentre
  • Single Phase
  • 24 through 60 Circuits 
  • 125 to 200 Amp Ratings
  • Stocked complete with doors
  • White or Grey Enclosure

EQ3 Loadcentre - Condos, Apartment Buildings, or Office Buildings

  • Main Lug Loadcentre (also Available as Main Breaker)
  • Single Phase
  • 24 or 40 Circuits
  • 225 Amp Rating
  • Stocked complete with doors

EQ4 Loadcentre - Condos, Apartment Buildings, or Office Buildings

  • Main Lug Loadcentre (also Available as Main Breaker)
  • Three Phase
  • 12 through 42 Circuits 
  • 100 to 225 Amp Ratings
  • Stocked complete with doors

SEQ Loadcentre - Single Family and Small Building Applications

  • Main Circuit Breaker Loadcentre
  • Single Phase
  • 12/24 through 60/120 Circuits
  • 60 to 200 Amp Ratings
  • Indoor (Type 1) enclosure or Outdoor Weatherproof (Type 3R) enclosure
  • White or Grey Enclosure

EQ3 Loadcentre - Condos, Apartment Buildings, or Office Buildings

  • Main Breaker Loadcentre - (also Available as Main Lug)
  • Single Phase
  • 24 or 32 Circuits
  • 125 Amp Rating
  • Stocked complete with doors
  • Service Entrance Loadcentre options are available

 

EQ4 Loadcentre - Condos, Apartment Buildings, or Office Buildings

  • Main Breaker Loadcentre (also Available as Main Lug)
  • Three Phase
  • 24 or 42 Circuits 
  • 100 to 200 Amp Ratings
  • Stocked complete with doors
  • Service Entrance Loadcentre options are available 

EQG Loadcentre - Single Family and Small Building Applications

  • Single Phase
  • 2 Pole with 8/16 through 36/72 Circuits
  • 3 Pole with 6/12 through 34/68 Circuits
  • 30 to 100 Amp Ratings
  • Stocked complete with doors
  • Allows permanent connections to critical loads 
  • Factory ready for switched and non-switched neutral applications

SPA Panel - Outdoor Applications

  • Main Circuit Breaker Loadcentre 
  • Single phase
  • 4/8 Circuits
  • 125 Amp rating
  • Outdoor Enclosure (Type 3R)

Mini Panel - Commercial and Service Entrance Use

  • Circuit Breaker Enclosure
  • 1 or 2 Pole 
  • Single Phase
  • 15 to 125 Amp Ratings
  • Indoor (Type 1) Enclosure

Arc and Ground Fault Circuit Breakers

Dual Function Arc and Ground Fault Circuit Breakers are available 

Arc Fault Circuit Breaker

  • Interrupting rating of 10kA, 22kA, and 65kA
  • 1 and 2 Pole
  • 15 and 20 Amp

Ground Fault Circuit Breaker

  • Interrupting rating of 10kA, 22kA, and 65kA
  • 1 and 2 Pole
  • 15 to 60 Amps
  • 5 and 30mA sensitivity

QP Plug-in Breakers

Interrupting rating of 10kA and 22kA

Full Module

  • 1 Pole 15-70 Amp
  • 2 Pole 15-200 Amp
  • 3 Pole 15-100 Amp

Half Module

  • Twin: Two single pole, 15-15 to 40-15 Amp
  • Quad: Two single-pole and one 2-pole inner breaker, 15-15 to 15-40 Amps

BQ Bolt-on Breakers

Interrupting rating of 10kA and 22kA


Full Module

  • 1 Pole 15-70 Amp
  • 2 Pole 15-125 Amp
  • 3 Pole 15-100 Amp

Find your Loadcentre

Door Kits and Trims

Door kits and trims can be provided for different models of our loadcentres in many sizes.

Accessories and Replacement Parts

With the comprehensive selection of replacement parts and accessories, Siemens loadcentres and breakers are the smart choice for the conscientious customer. Handle ties, handle blocking devices, padlocking devices, and filler plates are available. Lug kits are offered in a variety of wire range sizes. 

Surge Protection Devices 

Contact

Get in contact with our Customer Interaction Centre (CIC)

Toll-free Telephone Support: 1-888-303-3353 Email:  cic.ca@siemens.com Normal Business Hours - Monday to Friday - 8:00 AM-5:00 PM Eastern Standard Time

Low Voltage Customer Service