Front Connected Low Voltage Switchgear

Front connection accessibility
Front connected low voltage switchgear is designed to have all customer connections (incoming cable lugs, outgoing cable lugs, ground lugs, neutral disconnect, etc.) accessible from the front of the equipment. Additionally, front connected low voltage switchgear requires no rear access and can be mounted directly against a wall. With front connected low voltage switchgear, the rear breaker connection compartment is physically relocated to a separate vertical section beside the vertical section containing the breakers.
Features & Benefits:
- All customer connections are accessible from the front of the switchgear
- Breaker compartmentalization
- Industry leading footprint
- Easy to install front mounted common breaker plug-in accessories
- Field upgradeable trip units
- Channel shaped vertical bus that provides superior thermal & short circuit withstand performance
- Modbus, Profibus, or Ethernet communication
- Supports energy management and power quality analysis through advanced breaker metering and relaying capability
- Dynamic Arc Flash Sentry (DAS) – dual breaker parameter setting capability
- Optional arc-resistant construction is available