Meter Centres

Made in Canada, for Canada
Siemens multi-family metering includes an assortment of module types that can be configured to meet a wide range of residential, commercial or industrial group metering applications. With quality and service being the keystones of Siemens meter centres, the product line is designed and built with the contractor in mind.
Product Portfolio
240V Modular Meter Centres
- 120/240V 1PH 3W or 120/208V 3PH 4W
- Horizontal bus bar rated at 600A or 1200A
- Vertical bus rated at 800A per section
- Meter Stacks are offered along with many sub-service module options
- Standard and Feed-Through Tap Boxes available
- Suitable for left and right hand side entry
- Provisioned for 2 or 3 Pole Circuit Breakers
Features and Benefits
600V Modular Meter Centre
- 600Y/347V 3PH 4W
- Horizontal bus bar rated for 1200A
- Vertical bus rated at 800A per section
- Each stack includes neutral and ground provisions
- Sub-service modules contain 7 Jaws and are rated at 200A
- Standard and Feed-Through Tap Boxes available
- Suitable for left and right hand side entry
- Close coupled option with Siemens SMP switchboard
- Provisioned for 3 Pole Circuit Breakers
Features and Benefits
Build your Meter Centre
Meter Stacks
All meter stacks are designed for “cold metering” in which individual subservice breakers are connected on the line side of the meter sockets thereby protecting the meter and all electrical equipment installed subsequent to it. Main bus connector kits are available to allow the connection of two meter stacks.
- 240V Meter Stacks can be offered with or without meter sockets.
- 600V Meter Centers are offered with four 7-Jawed meter sockets rated at 200A each.
Dimensions
Meter Sockets
Meter socket jaws consist of tin plated copper with steel spring reinforced clips for reliable contact pressure. The positive alignment of jaws and stabs is assured by bus straps which are bolted in place for 240V meter centres and factory installed for 600V meter centres.
- 240V Meter Stacks can fit sockets with 4 to 7 Jaws and rated up to 200A each
- 600V Meter Stacks can fit up to four 7 Jawed Sockets rated at 200A each
Dimensions
Tap Boxes
A Tap Box mounts directly next to the Meter Stack and is required to accommodate the incoming main service cable, unless a Main Lug Feed Kit is used for a 240V Meter Centre at 600A.
Standard and Feed Through tap boxes are availble at 600A or 1200A with connecters included. They can be offered with punched or unpunched aluminum or fiber entry plates.
Dimensions
240V Meter Centre Breakers
Compact, high performance type plug-in or bolt-on circuit breakers can be selected to address site requirements. Interrupting ratings of up to 100kA combine thermal and magnetic trip elements that feature isolated pole construction with a common trip bar for multiple pole devices, silver alloy contacts, and high pressure straight-in load connectors.
600V Meter Centre Breakers
Each 600V meter stack has provision for four 3-pole 200A max bolt-on type FXD6/HFXD6 circuit breakers. Non-interchangeable trip unit breakers must be used for this application. Generous gutter space allows for wiring for the top or the bottom of the meter module.
FXD/HFXD6 Breakers
- 3 Pole 70-200A
- 22kA or 25kA maximum interrupting rating
- Non-interchangeable trip only
- Mounting hardware provided with meter stack
Find Solutions
Accessories
Filler plates, lug kits, and mounting rails are available for our meter centers. We also offer a variety of replacement parts including jaw front cover plates and breaker mounting kits for our breakers.