Sentron Molded Case Circuit Breakers

Proven performance in both commercial and industrial market segments
Siemens Sentron ™ series circuit breakers have a long history of excellent performance in both the commercial and industrial market segments. Siemens Sentron ™ Series circuit breakers are available in nine frame sizes from 125A to 2000A, in thermal-magnetic as well as electronic trip versions and are fully rated for use in North America (CSA, UL, NOM). Features include field installable internal and external accessories, series connected short circuit ratings, and many sizes for motor circuit protectors & molded case switches.
Features & Benefits:
- 15-2000A Ratings (fixed/interchangeable)
- Rated for use across North America (CSA, UL, CE, NOM)
- Field installable internal and external accessories
- Thermal Magnetic & Electronic Trip
- Sentron Sensitrip IV Electronic Trip breakers include Dynamic Arc Flash Sentry (maintenance mode)
- 100% rated frames available
- Many sizes for motor circuit protectors & molded case switches
- Current limiting versions available and certified per CSA without the use of fuses
- May be mounted in a suitable enclosure
- Field installable ground fault relay kits availalble for equipment protection (ED 125A frame)