Power Panels

Made in Canada, for Canada
Meet the flexible and rugged distribution power panels that are customizable for every application. The extensive set of parts and additional features that are offered allow you to build the perfect solutions for your needs. From having the ability to mix and match devices of different sizes and ratings to choosing from a wide range of fuse types, the options for our power panels are limitless.
S5 Power Panels (Breaker Type)
Lighting, Appliance, and Distribution Applications
S5 Power Panels are powerful distribution power panels that allow for the use of all Siemens circuit breakers as branch and main devices. These panels are custom made based on customer specifications and requirements.
- 600VAC Max. with 1PH 3W, 3PH 3W, or 3PH 4W system options & 250VDC 2W options are also available
- Short Circuit Rating up to 200kA
- 225A-1200A Main Lugs
- 400A-1200A Main Breaker
- 15-1200A Branch Ratings
- 30”, 45”, or 60” Unit Space
- 60”, 75”, or 90” Enclosure Height
- Type 1, 2, 3R, or 12 Enclosure
- Split Neutral for Easy Installation
- Bolted Current-Carrying Parts
- Time-Reducing Wing Nuts to Secure Interior Without Tools
- Optional Compression Lugs
- Optional 200% Neutral
F2 Power Panels (Fusible Type)
Lighting, Appliance, and Distribution Applications
F2 Power Panelboards are factory assembled fusible type distribution panels that accept a wide range of fuse types including Siemens Vacu-Break fusible switches. With a comprehensive set of options, these panels reliably fit your needs and requirements.
- 600VAC Max. with 1PH 3W, 3PH 3W, or 3PH 4W system options & 250VDC 2W options are also available
- Short Circuit Rating up to 200kA
- 225A-1200A Main Lugs
- 200A-600A Main Switches
- 30-1200A Fusible Branch Ratings
- 30”, 45”, or 60” Unit Space
- 60”, 75”, or 90” Enclosure Height
- Type 1, 2, 3R, or 12 Enclosure
- Split Neutral for Easy Installation
- Bolted Current-Carrying Parts
- Time-Reducing Wing Nuts to Secure Interior Without Tools
- Optional Compression Lugs
- Optional 200% Neutral
Accessories
Field installable connecting strap kits and filler plates can be offered for a wide range of breakers and fusible switches to meet any customized solutions.
Additional Features
Siemens power monitors combine the best of new technologies and proven practices. Monitor critical loads, power quality, and demand via the web directly from the meters. These systems from Siemens are complete enterprise solutions that help you manage the energy costs and availability of your business.
The Siemens Embedded Micro Metering Module (SEM3) is a modular metering solution for energy monitoring, data analysis, and sub billing applications. The flexible design allows for low, medium, and high density metering requirements to be met efficiently and economically using only a few standardized components.