Safety Switches worth your trust

Superior Performance and Flexibility
Siemens safety switches are offered in a wide variety of choices for both industrial and commercial applications. Featuring quick-make quick-break operation and a diverse set of options and accessories, our switches are designed to fulfill your protection requirements, minimize your downtime, and increase your profits with every step of the way.

Your Safety Placed First
From designing the ideal solutions for your protection requirements to providing you with the technical specifications to learn about our safety switches, we are here to help you find the right products for your applications. Discover our Canadian manufactured ID and SE product lines along with many light, general, and heavy duty switch offerings.
Product Portfolio
Made in Canada, for Canada
Features and Benefits
- Manufactured in Canada for quick delivery and easy access to replacement parts
- Compact size with integrated handle
- Quick make-quick break mechanism
- Visible “ON”-“OFF” indications
- Padlock-off handle feature and door padlock provision
- Accepts CSA certified Form I (Class J, R or H) and Form II fuses
- Suitable for use in a circuit that is rated for 200kA RMS
Features and Benefits
- Quick-make quick-break operating mechanism that ensures positive operation
- Tangential knockouts for easy conduit lineup
- Generous wiring gutters that meet or exceed CEC wire-bending space requirements
- Visible blade, double-break switch action
- Side-hinged door that opens 180 degrees for easier wiring
- A unique enclosure design that adds rigidity and strength. Its rolled edge prevents cuts and scrapes to conductors and to installer’s hands
- Plug Fuse and 30A Special Application Type
- 120/240V AC 2PH 3W
- 2 Pole
- Fusible
- Solid neutral (service entrance rated)
- Type 1 Indoor Enclosure
- CSA Certified under file #24563
Features and Benefits
- Quick-make quick-break operating mechanism that ensures positive operation
- Visible “ON”-“OFF” indications
- Padlock-off handle feature and door padlock provision
- Visible blade, double-break switch action
- Lugs suitable for copper or aluminum wire
- Hubs and ground bar kit available
- 30A and 60A options available
- 240V Fusible or Non-Fusible
- 2 Pole
- Type 3R Outdoor Enclosure
- Fuse Class H
- cUL Listed
Features and Benefits
- The larger enclosure allows for ample wiring space
- Rugged design is resistant against fading, scratches, and corrosion
- Numerous knockouts (6) that are easy to remove
- Raised mounting embosses keep the unit away from the wall, preventing dirt build-up
- Copper current carrying conductor allows for a cooler, longer lasting operation
- Pullout switch design allows you to safely and easily de-energize the load terminals
- Easily removable door makes it possible to wire the device with absolutely no interference
Find your Safety Switch
Accessories
An extended array of accessories and replacement parts are offered to reduce installation costs and allow for more flexibility and adaptability. This includes fuse clip and adapter kits of different classes, auxiliary contacts, internal shield kits, and ground kits. A versatile option of lug kits with different sizes and materials are available.