Switchboards

Made in Canada, for Canada
Siemens Switchboards are designed to offer the modular construction and service flexibility necessary to enhance layout convenience, reduce installation costs, and minimize the impact of system changes. The Switchboard distribution sections can accept a wide range of options including our reliable low voltage circuit breakers, fusible switches, SPD modules, metering devices, and relays.
Our Switchboards
Compact and Cost Effective Switchboards
- 600 Volts AC Maximum
- Up to 1200A Maximum Main and Branch Devices
- Compact footprint at 12.75" deep
- Aluminum (tin plated) or Copper Bus (tin or silver plated)
- Up to 65kA Bus Bracing and Interrupting Capacity
- Top or Bottom Cable Entry
- Type 1 or Type 2 Enclosure with dripshield or sprinkler proof options
- Modular wireways to allow flexibility with 90°C rated incoming options
- Utility compartments designed to local utility standards
- Service Entrance options available
- Ample wiring room and accessible bus link connections
Standard Switchboards designed with popular features
- 600 Volts AC Maximum
- Up to 2000A Main and Branch Devices
- Up to 200kA Bus Bracing and Interrupting Rating
- Aluminum (tin plated) or Copper Bus (tin or silver plated)
- Cable, Bus Duct, Hydro Trough, and Transformer Entries
- Type 1 or Type 2 Enclosure with dripshield or sprinkler proof options
- Modular wireways to allow flexibility with 90°C rated incoming options
- Utility compartments designed to local utility standards
- Front and rear aligned
- Front connected and front accessible
- Metering Switchboard option available
Engineered Switchboards designed for special configurations
- 600 Volts AC Maximum
- Main Bus Rated up to 6000A
- Up to 5000A Main Devices
- Up to 1200A Branch Devices and WL feeders up to 2000A
- Aluminum (tin plated) or Copper Bus (tin or silver plated)
- Up to 200kA Bus Bracing and Interrupting Capacity
- Cable, Bus Duct, Hydro Trough, and Transformer Entries
- Type 1 or Type 2 Enclosure with dripshield or sprinkler proof options
- Modular wireways to allow flexibility with 90°C rated incoming options
- Utility compartments designed to local utility standards
- Rear connected and rear accessible
- Can be equipped with automatic transfer schemes and other custom engineered applications
Integrated solutions for real estate optimization
- All standard FCI and FCII Switchboard features
- Up to 2000A distribution
- P1 and P2 Lighting Panels
- Up to 300kVA transformers
- Individually mounted breakers (cable in & cable out)
- Aluminum (tin plated) or Copper Bus (tin or silver plated)
- Auxiliary sections for SPDs, power meters, timers, relays, etc.
- Customer equipment, etc.
- Modular wireways to allow flexibility with 90°C rated incoming options
- Utility compartments designed to local utility standards
- Integrates multiple pieces of electrical distribution equipment into a single assembly
- Can be added to an existing switchboard lineup
Fill your Switchboard
Siemens Integral TPS3 series surge protectors are factory-installed SPDs mounted within our standard distribution equipment. Internally mounted SPDs maximize protection by keeping electrical connections as short as possible minimizing impedance losses. The results are some of the industry’s best “installed” Voltage Protection Ratings.
Siemens power monitors combine the best of new technologies and proven practices. Monitor critical loads, power quality, and demand via the web directly from the meters. These systems from Siemens are complete enterprise solutions that help you manage the energy costs and availability of your business.
The Siemens Embedded Micro Metering Module (SEM3) is a modular metering solution for energy monitoring, data analysis, and sub billing applications. The flexible design allows for low, medium, and high density metering requirements to be met efficiently and economically using only a few standardized components. The system can be configured for factory installation in branch circuit monitoring application. This option can lower the installation time of the system for the installer while providing a factory warrantied solution.
Accessories
Many modifications can be made to optimize our switchboards to your needs. Connecting straps and blank filler plates are offered in different specifications along with much more.