Transformers

High efficiency in an economical package
Siemens Canada offers a full line of one and three-phase, ventilated, dry-type transformers designed to meet the highest industry standards for quality in the commercial, industrial, and OEM markets. Building on years of experience in engineering and design comes a product portfolio that is guaranteed to provide the high-efficiency and reliability that you are looking for.
Product Portfolio
Standard Distribution for Commercial Applications
- Primary Voltage of 480V or 600V
- Secondary Voltages of 120/240V 1PH or 208Y/120V 3PH
- 15kVA to 250kVA options for 1PH
- 15kVA to 450kVA options for 3PH
- Aluminium or Copper windings
- 150ºC temperature rise
- Standard impedance at 60Hz
- 220°C insulation class
- Lugs provided with transformer up to 225kVA for 3PH units and 250kVA for 1PH units
- Standard NEMA 3R enclosure
- Meets NRCan C802 energy efficiency requirements
Installation made fast and easy
Lighting, Industrial, and Commercial Applications
- Used for Industrial Plants, Hospitals, Utilities, Oil & Gas, etc.
- Primary Voltage of 480V or 600V
- Secondary voltages of 120/240V 1PH, 208Y/120V 3PH, 240Y/139V 3PH, or 480Y/277V 3PH
- Special voltages for domestic or export applications
- 15kVA to 250kVA for 1PH and 15kVA to 500kVA for 3PH
- Aluminum or Copper windings
- 150°C Temperature Rise and 220°C Insulation Class
- Operating frequencies at 60Hz with other options available
- K-Ratings
- Made or engineered to order with customizable options
- Standard NEMA 3R enclosure
- Meets NRCan C802 energy efficiency requirements
Features and Benefits
- Additional Options including 80°C and 115°C temperature rise, electrostatic shield, custom bus bar, and temperature probes
- Termination lugs provided with transformer through 75 kVA
- Space-saving design for easy handling and installation
- Quiet operation and adequate ventilation
- Staggered front loop taps for easy connection
- Epoxy Vacuum Impregnated (EVI)
Find your Transformer
Accessories
Offering a wide range of accessories for both industrial and commercial transformers, we have the additions and options that you need.
Accessory Offerings:
- Anti-vibration Pads
- Wall Mounting Brackets for different kVAs