The next generation of the award-winning VersiCharge AC electric vehicle chargers is now available! The VersiCharge AC series, in its 3rd generation, is the result of continuous development and improvement of EV chargers for nearly ten years. This state-of-the-art product matches the needs and expectations of today's growing demand for fast, safe and efficient eMobility solutions.
Come charge on with Siemens VersiCharge!
Siemens VersiCharge AC Series is perfect for any application
VersiCharge AC chargers provide numerous communication interfaces and can be connected to various backend systems. Thanks to its Modbus interface, VersiCharge AC chargers can directly interact with building management systems such as Siemens Desigo for dynamic load management. Through its parent-child configuration the chargers are scalable, while at the same time reduce the investment and operational cost. Compatibility with all common EVs and applicable charging standards, ease of use, and comfort functions, such as delayed and planned charging, ensure a high degree of customer convenience.
Benefits & features
Fit for all parking applications
VersiCharge Models
Residential Wi-Fi Chargers
- Wi-Fi and Ethernet
- Single phase: 208 V / 240 V AC, 60 Hz
- 40A or 48A Maximum Current
- J1772 plug with 20 ft cable
- Wall and post mounting
- Indoor and Outdoor Applications, NEMA 4
- Silver Metallic (Pantone 10077), Black holster
Commercial Wi-Fi/ Ethernet Chargers
- Modbus RTU / TCP
- RFID identification
- Wi-Fi and Ethernet
- Single phase: 208 V / 240 V AC, 60 Hz
- 40A or 48A Maximum Current
- J1772 plug with 20 ft cable
- Wall and post mounting
- Indoor and Outdoor Applications, NEMA 4
- Silver Metallic (Pantone 10077), Black holster
Commercial Cellular Gateway Chargers
- Cellular gateway
- Modbus RTU / TCP
- RFID identification
- Wi-Fi and Ethernet
- Single phase: 208 V / 240 V AC, 60 Hz
- 40A or 48A Maximum Current
- J1772 plug with 20 ft cable
- Wall and post mounting
- Indoor and Outdoor Applications, NEMA 4
- Silver Metallic (Pantone 10077), Black holster
VersiCharge Ultra™ - Level 3 Chargers
The slim design, integrated transformer, and patented liquid-cooling of our VersiCharge Ultra Level 3 Chargers allows for easy Plug to Grid startup along with for maximum product life for commercial, government, as well as residential applications.
- 50kW Power Rating
- Patented liquid cooling system keeps the footprint small and lightweight
- Dual cord design can accommodate one CCS plug and one CHAdeMO plug for maximum flexibility
- Communication via 3G/4G wireless or ethernet wired
- Options include built-in credit card reader, RFID, and large display
- IP65 rated enclosure
- OCPP compliant
- Can be custom wrapped to reflect customer branding
- Produced in North America
Technical information
Contact
Customer Interaction Centre (CIC)
- Toll-free Telephone Support: 1-888-303-3353
- Email: cic.ca@siemens.com
- The CIC provides 24/7 bilingual support, 365 days a year