VersiCharge Ultra™ DC fast chargers
Reliable and robust EV fast chargers
In a world where reliable and fast EV charging is key, the Siemens VersiCharge Ultra 175™ offers the perfect solution for any DC fast charging application. Combined Charging System (CCS) and CHAdeMO plug-in connections ensure charging options for all commercial and passenger vehicles.
Now offering the VersiCharge Ultra 175
The ultra powerful charger engineered for reliability across a wide range of grid voltages. Charging your car with the VersiCharge Ultra 175 kW DC charger is safe, secure, and simple, with industry standard plugs and a simple interface. Designed for multiple applications, the VersiCharge Ultra 175 is easy to install, operate, and maintain, making it a cost-effective solution for DC fast charging. Its patented liquid cooling technology provides durability in various environmental conditions.
- Easy to install
- Liquid cooled
- Low maintenance
- Cable management
- 10" screen
- CCS1 and CHAdeMO
- Brandable exterior
- Optional credit card reader
- IP65
Contact
Customer Interaction Centre (CIC)
- Toll-free Telephone Support: 1-888-303-3353
- Email: cic.ca@siemens.com
- The CIC provides 24/7 bilingual support, 365 days a year