SGT-700 industrial gas turbine

Robust, high-performing engine with low emissions

0%
    Rotate product

    Robust industrial design for continues operation and extended life

    High fuel flexibility with the third-generation DLE combustion system

    On-load fuel changeover (gas to liquid fuel and liquid fuel to gas)

    Robust DLE: No re-tuning necessary neither for ambient temperature nor fuel compositions

    High availability with 17 maintenance days in 15 years

    Manages rapid load changes

    On-site or off-site maintenance with a 24 hours swap capability

    Simple cycle power generation (ISO) 0 MW(e)

    Mechanical drive: 33.7 MW

    Highly fuel-flexible gas turbine, capable of dual-fuel DLE

    Technology

    High fuel flexibility, low emissions

    The SGT-700 is derived from the SGT-600 and is designed to offer you higher output and efficiency as well as lower emissions with a wide fuel range capability. This gas turbine is an ideal fit for power generation and mechanical drive applications. With the high exhaust heat, it is also excellent for cogeneration as well as for combined cycle applications.
    All facts at a glance

    Download fact sheet

    Highlights of the SGT-700 gas turbine

    The SGT-700 offers best-in-class fuel flexibility that allows for high content of inert gases, hydrogen and heavy hydrocarbons:

    • Ethane 100%
    • Propane 100%
    • Butanes and heavy alkanes 15%
    • Hydrogen 40%
    • Nitrogen 40%
    • H₂S 3%

    The SGT-700 features a third-generation dual-fuel Dry Low Emissions (DLE) combustion system:

    • NOₓ emissions level < 15 vppm
    • CO emissions level  < 20 vppm
    • Turn down 50% load
    • Same DLE system for dual and liquid operation
    • NOₓ emissions on liquid fuels < 58 ppmvd
    • CO emissions on liquid fuels < 25 ppmvd
    • Turn down 50% on liquid fuels
    • Dual-fuel DLE capability with fuel changeover capability (gas to liquid fuel and liquid fuel to gas) on load

    The SGT-700 features a reliable, robust and easily maintainable design for maximized uptime.

    • Reliability > 99%
    • On-site or off-site maintenance
    • 24-hour swap capability
    • 17 maintenance days in 15 years
    • 30,000 equivalent operating hours (EOHs) between hot section inspections
    • Part load operation increases the time between overhauls

    Thanks to a long lifetime with maximized uptime, low lifecycle cost and easy servicability, the SGT-700 offers you a high lifetime profitability. The robust industrial design offers a low degradation over time.

    Ingenious design to the core

    The SGT-700 provides the best availability of its class, thanks to a robust and well-proven design. The compact twin-shaft engine is easy to maintain and allows for flexible operation with excellent efficiency at part load conditions.
    Using the same design for power generation and mechanical drive increases the operational reliability.

    Packages for power generation and mechanical drive

    The SGT-700 package offers you a small footprint and excellent serviceability. It features a modular and flexible design with single-lift capability.
    The driver for both the power generation and the mechanical drive package is the same.


    A gas turbine package includes:
    Gas turbine, enclosure, base frame, air intake, exhaust, lubricating systems, starter system, vibration monitoring system, firefighting system, package ventilation system, instrumentation, gas detection, fuel systems, gearbox (if needed).

    SGT-700-based power plants

    For combined cycle and cogeneration (combined heat and power – CHP), Siemens offers a broad range of power plant configurations and scopes based on the SGT-700 gas turbine. For combined cycle, 1x1 or 2x1 configurations are part of the standardized portfolio.

    Excellent CC and CHP efficiency

    High combined cycle performance: In a 2x1 combined cycle configuration, the power output is 91.6 MW(e) at a net plant efficiency of 53.1%.

    Comprehensive services to support you

    Our comprehensive portfolio of services provides low life cycle cost and optimum performance throughout the turbine’s life cycle: Long Term Programs (LTP), overhaul service, field service, spare parts, service exchange, remote diagnostic service, and modernization and upgrades.

    With only 17 scheduled maintenance days over a 15-year service cycle, the SGT-700 provides excellent operational availability.

    Whether scheduled service or short-term support, our specialists are there for you, on-site or off-site all over the world. Our 24-hour global help desk ensures you peace of mind.

    Excellent fuel flexibility

    The SGT-700 offers best-in-class fuel flexibility that allows for high content of inert gases, hydrogen and heavy hydrocarbons:

    • Ethane 100%
    • Propane 100%
    • Butanes and heavy alkanes 15%
    • Hydrogen 40%
    • Nitrogen 40%
    • H₂S 3%

    The SGT-700 requires low gas supply pressure at site: 28 bar(a) / 406 psi(a).
    Fuel changeover (gas to liquid fuel and liquid fuel to gas) on load.

    Low emission capability

    The combustor and burner design give world-class emission performance over a wide load range and are capable of low NOₓ emission levels.
    Low emission levels are also received on liquid fuel without need of water injection.

    Emissions for 100 – 50% load, NOₓ at 15% O₂:

    • Natural gas: ≤ 15 – 25 ppmv
    • Diesel No. 2: ≤ 42 – 58 ppmv

    Emissions for 100 - 50% load, CO at 15% O₂:

    • Natural gas: ≤ 10 – 25 ppmv
    • Diesel No. 2: ≤ 25 ppmv

    (Emissions depend upon site conditions, required load range and other project-specific data.) 

    Technical data

    Performance data for simple cycle power generation

    *NOₓ emissions at 15% O₂ on fuel gas (with DLE)

    Performance data combined cycle power generation

    All combined cycle performance is based on 2 pressure, no reheat.

    Performance data for mechanical drive

    *NOₓ emissions at 15% O₂ on fuel gas (with DLE)

    Physical dimensions and weight

    Dimensions exclude inlet filter housing and exhaust stack. For power generation, the AC generator is included. For mechanical drive, the driven equipment is excluded.

    The SGT-700 is suitable for the following applications and industries:

    Downloads and support

    Find out more about our gas turbine offerings

    In our download section, you can find brochures, technical papers, and more. Or you can contact us directly for specific inquiries.

    For more information, please contact our Customer Support Center.

    • +49 180 524 24 71

      (Charges depending on provider) (From the German fixed network € 0.14/min. and from the German mobile phone networks max. € 0.42/min.)

    Siemens AG

    Freyeslebenstrasse 1

    Erlangen

    91058

    Deutschland

    References

    Proven in commercial operation: reference highlights

    More than 70 units have been sold with 1.2 million equivalent operating hours, and 78,000 equivalent operating hours for the fleet-leading gas turbine.

    Contact

    Contact

    Do you have a question regarding our products, solutions and services? To contact us, simply fill out our contact form.

    Contact form

    Contact form