TIA Portal Modules | from V13
060 Drives
The learning/training documents on TIA Portal have a modular structure and cover the following topics:
• Hardware Configuration
• Example Processes
• Basics of PLC Programming
• Visualization
• Advanced Programming
• Drives
They are designed for the SIMATIC controllers IOT2000EDU, S7-1500, S7-1200 and S7-300.
In this chapter you learn how a frequency converter SINAMICS G120 with the Control Unit CU250S-2 PN Vector and together with a CPU1516F-3 PN/DP on PROFINET is put into operation. The module explains the basic commissioning of the frequency converter SINAMICS G120 with the SINAMICS Startdrive software in the TIA Portal. Subsequently we show step-by-step how the frequency converter SINAMICS G120 can be controlled and monitored from the program of the CPU1516F-3 PN/DP.