TIA Portal Modules | from V13
040 Visualization
The learning/training documents on TIA Portal have a modular structure and cover the following topics:
• Hardware Configuration
• Example Processes
• Basics of PLC Programming
• Visualization
• Advanced Programming
• Drives
They are designed for the SIMATIC controllers IOT2000EDU, S7-1500, S7-1200 and S7-300.
In this chapter, you will become acquainted with the basics of process visualization and the use of a SIMATIC HMI Panel TP700 Comfort together with the SIMATIC S7-1500 and the TIA Portal programming tool.
The module explains the configuring of a SIMATIC HMI Panel TP700 Comfort, the creating of the connection to the SIMATIC S7-1500 and the read and write access to CPU data from the SIMATIC HMI Panel TP700 Comfort.
In this section, you will become familiar with the basics of process visualization and the use of a
SIMATIC HMI Panel KTP700 Basic together with SIMATIC S7-1200 and the TIA Portal
programming tool.
The module explains the configuring of a SIMATIC HMI Panel KTP700 Basic, the creation of a
connection to the SIMATIC S7-1200 and the read and write access to CPU data of the SIMATIC
HMI Panel KTP700 Basic.