SGT5-8000HL 重型燃气轮机(50Hz)

树立效率与性能新标竿

0%
    请旋转产品

    Proven single tie bolt rotor. Rotor air cooler allows proven steel disc design

    Hydraulic Clearance Optimization (HCO) - reduced degradation and clearance losses

    Advanced combustion system for high efficiency (ACE) with dual fuel capabilities

    12-stage, third generation harmonized compressor, evolutionary 3D blading

    Innovative multi-layer coating for blades and vanes for better blade robustness

    Super-efficient internal cooling features for blades and vanes

    Large free-standing turbine blade 4 for higher power output

    4-stage turbine: high cycling capability through fully internal air-cooling

    简单循环输出(ISO) 481 MW(e)

    联合循环效率:> 63%

    源于成熟的
    西门子先进的H级燃机技术