An overview of the operating and display elements

0%

    Cover that can be opened (labeled connections on the inside), (sensor) inputs, outputs

    Cover that can be opened (labeled connections on the inside)

    Connecting terminals, either screw or spring-loaded terminals (push-in)

    Connecting terminals, either screw or spring-loaded terminals (push-in)

    DIP switch to select the function:

    1: Autostart / monitored start

    2: Cross-circuit fault detection, off/on

    3: 2x 1 channel / 1x 2 channel

    4: Start test on/off

    Rotary coding switch

    Delay time:

    50 ms bis 5 min

    0.05 ... 3 s

    0.5 ... 30 s

    5 ... 300 s

    Set / reset button:

    Press 1 sec.,
    LED flashes yellow:
    Function accepted

    Press 5 sec.,
    LED flashes red:
    New start

    Status/diagnostics LED

    1: Device

    2: Out (enable circuit/outputs)

    3: IN (sensor circuit/inputs)

    4: SF (group fault)

    Four different operating modes possible: Power-up, configuration mode, safety mode, error mode (displayed using LED)

    Data matrix code for direct access to product information (a scanner App is required, for example the Siemens Industry Online Support App)

    A label on the side of the enclosureshows the article number of the associated connector.

    Device connectors are installed without requiring any tools and establish the wiring between adjacent expansion devices.

    All switching devices and connection modules can be screwed to a rear panel or mounted on a rail.

    Ordering SIRIUS 3SK1 Advanced:

    Industry Mall