Back to Animal Research Facility

The handling of toxic and highly active substances, the use of hydrogen peroxide as a disinfectant or the risk of dust explosions all contribute to a greater fire risk. Research facility solutions from Siemens ensure the safety of employees and protect the well--being of animals.

Image

Fire Suppression

Sinorix™ provides the ideal fire suppression solution for risks in cleanrooms. For asset protection, Sinorix offers reliable extinguishing for a wide range of fire types.

Image

Fire detection

Thanks to intelligent ASAtechnology, Sinteso™ S-LINE fire detectors provide exceptionally precise and rapid fire detection and alarming. If air flows or air conditioning and ventilation systems prevent smoke from reaching the fire detectors, aspirating smoke detectors ensure earliest possible detection.

Image

Emergency Voice Communication

In case of an event, the intelligent evacuation systems from Siemens ensure clear voice announcements and description of the emergency situation and clear instructions on how to proceed for quick and orderly evacuation of the danger area – and prevent outbreak of panic.

Back to Animal Research Facility

Comprehensive security solutions provide secure environments to protect staff, animals and research work. Integrated systems provide a single seat of control to monitor the entire facility for intrusions, security breaches and internal personnel traffic.

Image

Video surveillance

The video surveillance system monitors sensitive areas and records the processes before and after an event. If the system detects a critical deviation, such as unauthorized persons, it automatically transmits an alarm to the control center and activates the camera in the relevant area.

Image

Access control

Our access control solutions provide a centralized recording of user activities and a clear overview of all persons present. In real time, they combine information from the access control server, personnel files, plant and maintenance data as well as access history before deciding if a person is allowed to access a certain area at a certain time.

Image

Intrusion detection

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations. By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

Back to Animal Research Facility

Laboratories equipped with optimum technology offer numerous energy saving opportunities with building automation and control systems. Also ensures the quality of research by providing a system that can set and alarm environments based on required parameters. This technology helps reduce human error substantially and ensure animal well-being.

Image

Demand Controlled Ventilation

Whether monitoring the laminar flow unit or measuring overflow, thermal flow sensors reliably measure the flow speed and record the flow direction. This enables a dynamic adjustment of air exchange rates and a continuous monitoring of the flow.

Image

Room control

Convenient room displays provide a quick overview of critical room parameters. Warnings and limit value violations are automatically highlighted by a change in color. In addition, critical alarms are displayed in plain text.

Image

HVAC control

Exact, modulating magnetic valves for drop-by-drop precise control, room pressure and volume flow controls as well as calibrated humidity and temperature sensors are just a few examples. High product quality and reliability are combined with highest possible energy efficiency when operating a building’s largest energy consumers.

Image

Lighting

Only buildings with highly integrated building automation systems can qualify for energy efficiency class A. The integrated solutions from Siemens offer the best platform for achieving this distinction because the demand-driven adjustment of light and shadow is a basic component of our cleanroom concepts.