Life Science Interactive
Back to Biocontainment

We support you in developing a comprehensive life safety solution. Our solutions immediately detect the danger and trigger the fire alarm as well as the extinguishing process right away – before the fire can spread.

Image

Fire Suppression

Sinorix™ provides the ideal fire suppression solution for risks in biocontainment facilities. For asset protection, Sinorix offers reliable extinguishing for a wide range of fire types.

Image

Fire detection

Thanks to intelligent ASAtechnology, Sinteso™ S-LINE fire detectors provide exceptionally precise and rapid fire detection and alarming. If air flows or air conditioning and ventilation systems prevent smoke from reaching the fire detectors, aspirating smoke detectors ensure earliest possible detection.

Image

Emergency Voice Communication

In case of an event, the intelligent evacuation systems from Siemens ensure clear voice announcements and description of the emergency situation and clear instructions on how to proceed for quick and orderly evacuation of the danger area – and prevent outbreak of panic.

Back to Biocontainment

Comprehensive security solutions provide a secure environment to protect staff, assets and research work. Integrated systems provides a single point of control to monitor the entire facility for intrusions, security breaches and internal personnel traffic.

Image

Video surveillance

The video surveillance system monitors sensitive areas and records the processes before and after an event. If the system detects a critical deviation, such as unauthorized persons, it automatically transmits an alarm to the control center and activates the camera in the relevant area.

Image

Intrusion detection

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations. By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

Back to Biocontainment

Heating, air conditioning and ventilation technology account for up to 70% of the total energy costs for cleanrooms. Consequently, the only way to lower energy costs is to optimize these systems. Our solutions provide such functions as the control of air exchange rates based on particle concentration, the detection of necessary overflow and dynamic adaptation of control to the processes.

Image

Demand Controlled Ventilation

Whether monitoring the laminar flow unit or measuring overflow, thermal flow sensors reliably measure the flow speed and record the flow direction. This enables a dynamic adjustment of air exchange rates and a continuous monitoring of the flow.

Image

Room control

Convenient room displays provide a quick overview of critical room parameters. Warnings and limit value violations are automatically highlighted by a change in color. In addition, critical alarms are displayed in plain text.

Image

HVAC control

Exact, modulating magnetic valves for drop-by-drop precise control, room pressure and volume flow controls as well as calibrated humidity and temperature sensors are just a few examples. High product quality and reliability are combined with highest possible energy efficiency when operating a building’s largest energy consumers.

Image

Lighting

Only buildings with highly integrated building automation systems can qualify for energy efficiency class A. The integrated solutions from Siemens offer the best platform for achieving this distinction because the demand-driven adjustment of light and shadow is a basic component of our cleanroom concepts.

Back to Biocontainment
Image

Environment monitoring with CMT

Compact Monitoring Technology (CMT) reliably monitors room conditions and particles in critical environments. A preconfigured control cabinet contains all the components necessary for data acquisition, visualization and archiving. Operation is done via an integrated touch panel or networked PC. Additionally, linking to an airlock control system or presence detectors, for example, is also possible. CMT ensures compliance with Electronic Record regulations like FDA 21 CFR Part 11 or EU GMP Annex 11.

Image

Integrated mean kinetic temperature (MKT) Algorithms

Mean Kinetic Temperature (MKT) enables the accurate calculation of environmental impact on quality.