Back to Critical Storage

We provide you with highly reliable fire safety systems that detect open and smoldering fires as early as possible.

Image

Fire Suppression

Our reliable fire suppression solutions can be tailored to fit needs of your critical storage; ensuring that product damage is limited as much as possible.

Image

Fire detection

Fire detection in large critical storage facilities is particularly challenging. Using our intelligent ASAtechnology, Sinteso™ S-LINE flame detectors provide earliest possible detection and alarming before a fire has a chance to develope and spread through the valuable stored assets.

Image

Alarming and Evacuation

Early intervention makes it possible to avoid the serious damage that can occur in a critical storage facility, efficiently protecting people and assets.

Back to Critical Storage

Critical storage facilities house various types of raw material, packing material, and finalized products. A secure critical storage must incorporate a multifaceted storage system that keeps materials safe and eases the logistics of moving the precious cargo.

Image

Video surveillance

The video surveillance system monitors sensitive areas and records the processes before and after an event, helping to detect sabotage and verify events.

Image

Access control

Efficient access control is of primary importance especially in security areas such as warehouses which should only be entered by authorized personnel with access cards (badge, smart card). With our integrated access control technology every zone can be controlled based on time, location and person - configured to meet individual needs. We offer dedicated access control to prevent unauthorized persons from entering sensitive areas and keeping your valuables secure.

Image

Intrusion detection

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations. By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

Back to Critical Storage

Critical storage areas provide numerous energy saving opportunities. From building automation and control systems, integrated mean kinetic temperature algorithms to environmental monitoring, Siemens provides dedicated technologies to keep your valuables secured and stored at the right temperature while at the same time our technologies increase your warehouse’s energy efficiency.

Image

Airlock interlocking system (AIS)

The entire airlock control system operates autonomously and can be quickly and flexibly adapted to individual requirements. Integration additionally enables features such as locking by the gas detection technology and dynamic adjustment of purge times. Integrated access control reliably controls people flow.

Image

HVAC control

Siemens offers a comprehensive range of building automation systems and energy optimized HVAC controls for every area of use such as heating, ventilation, air conditioning, cooling application, and for every technical requirement. The Siemens building automation and control system manages all these areas efficiently to minimize energy costs and increase the customer's bottom line.

Back to Critical Storage
Image

Environment monitoring with CMT

Compact Monitoring Technology (CMT) reliably monitors room conditions and particles in critical environments. A preconfigured control cabinet contains all the components necessary for data acquisition, visualization and archiving. Operation is done via an integrated touch panel or networked PC. Additionally, linking to an airlock control system or presence detectors, for example, is also possible. CMT ensures compliance with Electronic Record regulations like FDA 21 CFR Part 11 or EU GMP Annex 11.

Image

Integrated mean kinetic temperature (MKT) Algorithms

Mean Kinetic Temperature (MKT) enables the accurate calculation of environmental impact on quality.