Back to Clean Room

The handling of toxic and highly active substances, the use of hydrogen peroxide as a disinfectant or the risk of dust explosions all contribute to a greater fire risk. Cleanroom solutions from Siemens offer you maximum protection against these hazards.

Image

Fire Suppression

Sinorix™ provides the ideal fire suppression solution for risks in cleanrooms. For asset protection, Sinorix offers reliable extinguishing for a wide range of fire types.

Image

Fire detection

Thanks to intelligent ASAtechnology, Sinteso™ S-LINE fire detectors provide exceptionally precise and rapid fire detection and alarming. If air flows or air conditioning and ventilation systems prevent smoke from reaching the fire detectors, aspirating smoke detectors ensure earliest possible detection.

Image

Emergency Voice Communication

In case of an event, the intelligent evacuation systems from Siemens ensure clear voice announcements with description of the emergency situation and clear instructions on how to proceed for quick and orderly evacuation of the danger area – and prevent outbreak of panic.

Back to Clean Room

Long-term safety, security and successful production can be achieved only when you reliably protect your personnel and valuable production assets. Cleanroom environments require technical protective measures at the highest level. Personnel protection with precise control and monitoring of air flow volumes, control of air pressure differential zones. Integrated access control systems and video surveillance to control access and avoid cross contamination risks are just some of the solutions offered to ensure a safe and secure working environment.

Image

Video surveillance

The video surveillance system monitors sensitive areas and records the processes before and after an event. If the system detects a critical deviation, such as unauthorized persons, it automatically transmits an alarm to the control center and activates the camera in the relevant area.

Image

Access control

Our access control solutions provide a centralized recording of user activities and a clear overview of all persons present. In real time, they combine information from the access control server, personnel files, plant and maintenance data as well as access history before deciding if a person is allowed to access a certain area at a certain time.

Image

Intrusion detection

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations. By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

Image

Cross contamination prevention

By controlling and managing physical access to restricted zones such as clean rooms and sensitive production areas, cross-contamination prevention solutions from Siemens help customers follow adequate predefined procedures and minimize the risk of cross-contamination by people, processes, facilities and equipment.

Back to Clean Room

Heating, air conditioning and ventilation systems account for up to 70% of the total energy costs for cleanrooms. Consequently, the only way to lower energy costs is to continuously monitor and optimize these systems. Our solutions provide such functions as the control of air exchange rates based on various factors like room usage or particle concentration, the detection of necessary underpressure or overpressure and dynamic adaptation of the control processes.

Image

Demand Controlled Ventilation

Whether monitoring the laminar flow unit or measuring overflow, air flow sensors reliably measure the flow speed and record the flow direction. This enables a dynamic adjustment of air exchange rates and a continuous monitoring of the flow.

Image

Room control

Convenient room displays provide a quick overview of critical room parameters. Warnings and limit value violations are automatically highlighted by a change in color. In addition, critical alarms are displayed in plain text.

Image

Airlock interlocking system (AIS)

The entire airlock control system operates autonomously and can be quickly and flexibly adapted to individual requirements. Integration additionally enables features such as locking by the gas detection technology and dynamic adjustment of purge times. Integrated access control reliably controls people flow.

Image

HVAC control

Exact, modulating magnetic valves for drop-by-drop precise control, room pressure and volume flow controls as well as calibrated humidity and temperature sensors are just a few examples. High product quality and reliability are combined with highest possible energy efficiency when operating a building’s largest energy consumers.

Image

Lighting

Only buildings with highly integrated building automation systems can qualify for energy efficiency class A. The integrated solutions from Siemens offer the best platform for achieving this distinction because the demand-driven adjustment of light and shadow is a basic component of our cleanroom concepts.

Back to Clean Room
Image

Environment monitoring with CMT

Compact Monitoring Technology (CMT) reliably monitors room conditions and particles in critical environments. A preconfigured control cabinet contains all the components necessary for data acquisition, visualization and archiving. Operation is done via an integrated touch panel or networked PC. Additionally, linking to an airlock control system or presence detectors, for example, is also possible. CMT ensures compliance with Electronic Record regulations like FDA 21 CFR Part 11 or EU GMP Annex 11.

Image

Particle measurement

ISO cleanroom standards for ISO Class 2 through 9 as well as the ASHRAE Clean Spaces Technical Committee outline particle measurement requirements. The integrated solution from Siemens not only permits simple monitoring and analysis of measured values from all channels, but also uses the information to dynamically adjust air flow rates and thus substantially reduce energy costs.

Back to Laboratory

To protect employees, assets, and business, continuity is a highly important topic. With our fire safety systems, we support you in establishing a comprehensive safety and security solution. Our solutions immediately detect the danger and trigger the fire alarm and emergency response right away – before the fire can spread.

Image

Fume hood fire detection and extinguishing

Our object protection system provides reliable fire detection and effective extinguishing for the fume hood. It can easily be tailored to individual requirements and is fully integrated into the fire alarm system.

Image

Fire detection

Highly reliable fire detectors with the new ASAtechnology™ allow early detection of fire variables such as smoke, heat and flames. For laboratories especially suitable is the Sinteso™ multi-sensor fire detector allowing fast, reliable fire detection and additional detection of toxic carbon monoxide concentration.

Image

Emergency Voice Communication

In case of an event, the intelligent evacuation systems from Siemens ensure clear voice announcements with description of the emergency situation and clear instructions on how to proceed for quick and orderly evacuation of the danger area – and prevent outbreak of panic.

Back to Laboratory

In a laboratory, people work with dangerous or toxic substances. This is why safety of facilities must be designed to protect both users and the environment under all circumstances. Our security solutions combine several sources of information, such as access control, human resource records and historical access trends in order to determine whether individual access can be granted.

Image

Video surveillance

The video surveillance system monitors sensitive areas and records the processes before and after an event. If the system detects a critical deviation, such as unauthorized persons, it automatically transmits an alarm to the control center and activates the camera in the relevant area.

Image

Access control

More companies are looking for comprehensive solutions that use biometric features for identification in an easy and effective way. With the integration of an ID Center Biometric Framework, Siemens offers a biometric authentification strategy underlying a qualitative premium, flexible and scalable solution which can also be used for general access control applications.

Image

Intrusion detection

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations. By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

Image

Ventilation

The laboratory ventilation system is able to control any type of volume flow controls or measuring device very precisely and if needed with high speed reaction, ensuring that all the equipment that is connected to the ventilation can be used safely and that the room air changes and room pressure are under safe conditions all the time. All the controlled devices are monitored and failures will be alarmed immediately. System and communication errors will be alarmed additionally.

Back to Laboratory

Laboratories equipped with optimum technology offer numerous energy saving opportunities with building automation and control systems. The more information is available to the system, the better the facilities operate while increasing safety and comfort aspects over the long term.

Image

Fume hood control

During occupied period using the fume hood controls the exhaust volume flow of the fume hood. This by measuring the opening of the front sash. This open surface allows the controller to reduce or increase the fume hood exhaust volume flow according its actual need. This functionality can have a big influence on the energy consumption of a lab depending on the room configuration. Automatically closing the front sash when not in use provides additional energy savings.

Image

HVAC control

Siemens offers a comprehensive range of building automation systems and HVAC products for every area of use such as heating, ventilation, air conditioning, cooling application, and for every technical requirement. The Siemens building automation system manages all these areas efficiently after the actual demand.

Image

Building automation and control system

The Desigo CC building automation and control system is the basis for the Siemens laboratory solution. It ensures optimum integration of fume hood control, room pressure control, room air exchange and temperature control – for increased safety and reduced costs.

Image

Variable duct pressure controls

An additional reduction of the energy consumption can be achieved by reducing the pressure in the duct. This leads to very low fan speed during unoccupied periods for instance.

Image

Demand Controlled Ventilation

In general each control device controls one or two exhaust or supply volume flows in the room. The controllers communicate among each other to exchange actual values and status. The information about the actual need for conditioned air is transferred to the AHU controllers. These controllers are now able to control the AHU as efficient as possible according the actual demand in the rooms.

Image

Laboratory Air Terminal Unit

Depending on the damper position a VAV-terminal box can be the reason for high pressure losses in a duct system. The laboratory solution from Siemens gets from all the controlled VAV-dampers the information about the actual position of the dampers. This information allows the system to detect VAV-terminal boxes with high pressure losses. The system tries automatically to reduce the pressure loss of the dampers to a minimum.

Image

Time scheduler

A very effective way to reduce the energy consumption is to operate the air change rates in the laboratory rooms according to their occupancy. The management functionality in the master controller devices offers a powerful time scheduler tool to shift the rooms after its individual occupation from occupied to unoccupied mode.

Back to Laboratory

The Green Lab Solution is a bundled offering of products, solutions and services designed to make laboratory spaces more energy efficient and improve performance. Labs consume a lot of energy (typically 3 to 8 times greater than office buildings) due to ventilation requirements for worker safety and research integrity. Two thirds of energy use in a laboratory is associated with meeting air change requirements and for comfort control.

Image

Fume hood sash management

A sash management strategy can be procedural as well as technical. A procedural strategy incorporates user education and awareness. The Siemens’ fume hood controller Sash Alert feature reminds users to lower sashes. It is most effective when used in conjunction with a sash management campaign. Monitoring sash height can also be used as a management tool by laboratory managers and facility staff to assure that sashes are closed.

Image

Lab demand control ventilation

Lab demand control ventilation adjusts the air change rate in response to air quality. Lab air quality is typically determined by measuring the level of VOCs and other contaminants.

Image

Laboratory performance & sustainability service

Laboratory Performance & Sustainability is a fact based approach for continuously improving facility performance. It is guided by analysis of facility operation data and energy use information.

Back to Green Lab Solution

The Green Lab Solution is a bundled offering of products, solutions and services designed to make laboratory spaces more energy efficient and improve performance. Labs consume a lot of energy (typically 3 to 8 times greater than office buildings) due to ventilation requirements for worker safety and research integrity. Two thirds of energy use in a laboratory is associated with meeting air change requirements and for comfort control.

Image

CV lab air change rate reduction

Reducing laboratory air change rates is a strategy that adjusts the laboratory air change rate based on current codes and guidelines and minimum fume hood exhaust makeup air requirements.

Image

Fan system pressure reduction

Supply and exhaust system fan energy consumption is optimized by minimizing the system operating static pressure.

Image

Reheat energy reduction

Reducing the amount of reheat energy at the room level is most effectively accomplished by reducing the quantity of room supply air through other measures that reduce laboratory air change rates.

Image

Reduce fume hood minimum air volume

Lowering minimum exhaust requirements conserves energy by also reducing room makeup air requirements. Energy is conserved by reducing the amount of outside air to be heated or cooled. This reduction only occurs when the fume hood exhaust drives laboratory air volume.

Back to Green Lab Solution

The Green Lab Solution is a bundled offering of products, solutions and services designed to make laboratory spaces more energy efficient and improve performance. Labs consume a lot of energy (typically 3 to 8 times greater than office buildings) due to ventilation requirements for worker safety and research integrity. Two thirds of energy use in a laboratory is associated with meeting air change requirements and for comfort control.

Image

CV to VAV conversion

Converting from constant volume to variable volume is a control strategy that adjusts the laboratory air change rate based on fume hood exhaust. Fume hood exhaust volume is controlled in response to sash position by maintaining a constant face velocity. When the fume hood sash is closed, exhaust volume is reduced. Supply volume is subsequently reduced to maintain room pressurization.

Image

CV to 2 state conversion

Two state conversion is a control strategy that adjusts the laboratory air change rate based occupancy. Energy is conserved by reducing the amount of outside air to be heated or cooled when the laboratory is unoccupied.

Back to Critical Storage

We provide you with highly reliable fire safety systems that detect open and smoldering fires as early as possible.

Image

Fire Suppression

Our reliable fire suppression solutions can be tailored to fit needs of your critical storage; ensuring that product damage is limited as much as possible.

Image

Fire detection

Fire detection in large critical storage facilities is particularly challenging. Using our intelligent ASAtechnology, Sinteso™ S-LINE flame detectors provide earliest possible detection and alarming before a fire has a chance to develope and spread through the valuable stored assets.

Image

Alarming and Evacuation

Early intervention makes it possible to avoid the serious damage that can occur in a critical storage facility, efficiently protecting people and assets.

Back to Critical Storage

Critical storage facilities house various types of raw material, packing material, and finalized products. A secure critical storage must incorporate a multifaceted storage system that keeps materials safe and eases the logistics of moving the precious cargo.

Image

Video surveillance

The video surveillance system monitors sensitive areas and records the processes before and after an event, helping to detect sabotage and verify events.

Image

Access control

Efficient access control is of primary importance especially in security areas such as warehouses which should only be entered by authorized personnel with access cards (badge, smart card). With our integrated access control technology every zone can be controlled based on time, location and person - configured to meet individual needs. We offer dedicated access control to prevent unauthorized persons from entering sensitive areas and keeping your valuables secure.

Image

Intrusion detection

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations. By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

Back to Critical Storage

Critical storage areas provide numerous energy saving opportunities. From building automation and control systems, integrated mean kinetic temperature algorithms to environmental monitoring, Siemens provides dedicated technologies to keep your valuables secured and stored at the right temperature while at the same time our technologies increase your warehouse’s energy efficiency.

Image

Airlock interlocking system (AIS)

The entire airlock control system operates autonomously and can be quickly and flexibly adapted to individual requirements. Integration additionally enables features such as locking by the gas detection technology and dynamic adjustment of purge times. Integrated access control reliably controls people flow.

Image

HVAC control

Siemens offers a comprehensive range of building automation systems and energy optimized HVAC controls for every area of use such as heating, ventilation, air conditioning, cooling application, and for every technical requirement. The Siemens building automation and control system manages all these areas efficiently to minimize energy costs and increase the customer's bottom line.

Back to Critical Storage
Image

Environment monitoring with CMT

Compact Monitoring Technology (CMT) reliably monitors room conditions and particles in critical environments. A preconfigured control cabinet contains all the components necessary for data acquisition, visualization and archiving. Operation is done via an integrated touch panel or networked PC. Additionally, linking to an airlock control system or presence detectors, for example, is also possible. CMT ensures compliance with Electronic Record regulations like FDA 21 CFR Part 11 or EU GMP Annex 11.

Image

Integrated mean kinetic temperature (MKT) Algorithms

Mean Kinetic Temperature (MKT) enables the accurate calculation of environmental impact on quality.

Back to Home
Image

Command and Control

Today, businesses and public buildings usually have more than one security system installed. Powerful command and control systems offer a one-source management application that combines all of them into one system. Command and control systems offer centralized alarm management, supervision and control to secure the safety of people, processes and assets.

Image

Corporate Security

Enterprise-wide security solutions from Siemens help mitigate risks, exposure and the costs associated with safety- and security-related business interruptions, allowing corporations to focus on their core business, ensuring maximum customer satisfaction – consistently, profitably and responsibly.

Image

Intrusion detection

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations. By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

Image

Mass Notification

Clear communication is always important – whether it’s a routine message about avoiding a full parking lot or a stressful emergency situation where people have to be guided out of harm’s way. Desigo Mass Notification is an efficient and flexible application that uses today’s most common communication technologies to provide notification functionalities to the Desigo CC building management platform ensuring that your message gets through to the right people.

Back to Animal Research Facility

The handling of toxic and highly active substances, the use of hydrogen peroxide as a disinfectant or the risk of dust explosions all contribute to a greater fire risk. Research facility solutions from Siemens ensure the safety of employees and protect the well--being of animals.

Image

Fire Suppression

Sinorix™ provides the ideal fire suppression solution for risks in cleanrooms. For asset protection, Sinorix offers reliable extinguishing for a wide range of fire types.

Image

Fire detection

Thanks to intelligent ASAtechnology, Sinteso™ S-LINE fire detectors provide exceptionally precise and rapid fire detection and alarming. If air flows or air conditioning and ventilation systems prevent smoke from reaching the fire detectors, aspirating smoke detectors ensure earliest possible detection.

Image

Emergency Voice Communication

In case of an event, the intelligent evacuation systems from Siemens ensure clear voice announcements and description of the emergency situation and clear instructions on how to proceed for quick and orderly evacuation of the danger area – and prevent outbreak of panic.

Back to Animal Research Facility

Comprehensive security solutions provide secure environments to protect staff, animals and research work. Integrated systems provide a single seat of control to monitor the entire facility for intrusions, security breaches and internal personnel traffic.

Image

Video surveillance

The video surveillance system monitors sensitive areas and records the processes before and after an event. If the system detects a critical deviation, such as unauthorized persons, it automatically transmits an alarm to the control center and activates the camera in the relevant area.

Image

Access control

Our access control solutions provide a centralized recording of user activities and a clear overview of all persons present. In real time, they combine information from the access control server, personnel files, plant and maintenance data as well as access history before deciding if a person is allowed to access a certain area at a certain time.

Image

Intrusion detection

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations. By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

Back to Animal Research Facility

Laboratories equipped with optimum technology offer numerous energy saving opportunities with building automation and control systems. Also ensures the quality of research by providing a system that can set and alarm environments based on required parameters. This technology helps reduce human error substantially and ensure animal well-being.

Image

Demand Controlled Ventilation

Whether monitoring the laminar flow unit or measuring overflow, thermal flow sensors reliably measure the flow speed and record the flow direction. This enables a dynamic adjustment of air exchange rates and a continuous monitoring of the flow.

Image

Room control

Convenient room displays provide a quick overview of critical room parameters. Warnings and limit value violations are automatically highlighted by a change in color. In addition, critical alarms are displayed in plain text.

Image

HVAC control

Exact, modulating magnetic valves for drop-by-drop precise control, room pressure and volume flow controls as well as calibrated humidity and temperature sensors are just a few examples. High product quality and reliability are combined with highest possible energy efficiency when operating a building’s largest energy consumers.

Image

Lighting

Only buildings with highly integrated building automation systems can qualify for energy efficiency class A. The integrated solutions from Siemens offer the best platform for achieving this distinction because the demand-driven adjustment of light and shadow is a basic component of our cleanroom concepts.

Back to Biocontainment

We support you in developing a comprehensive life safety solution. Our solutions immediately detect the danger and trigger the fire alarm as well as the extinguishing process right away – before the fire can spread.

Image

Fire Suppression

Sinorix™ provides the ideal fire suppression solution for risks in biocontainment facilities. For asset protection, Sinorix offers reliable extinguishing for a wide range of fire types.

Image

Fire detection

Thanks to intelligent ASAtechnology, Sinteso™ S-LINE fire detectors provide exceptionally precise and rapid fire detection and alarming. If air flows or air conditioning and ventilation systems prevent smoke from reaching the fire detectors, aspirating smoke detectors ensure earliest possible detection.

Image

Emergency Voice Communication

In case of an event, the intelligent evacuation systems from Siemens ensure clear voice announcements and description of the emergency situation and clear instructions on how to proceed for quick and orderly evacuation of the danger area – and prevent outbreak of panic.

Back to Biocontainment

Comprehensive security solutions provide a secure environment to protect staff, assets and research work. Integrated systems provides a single point of control to monitor the entire facility for intrusions, security breaches and internal personnel traffic.

Image

Video surveillance

The video surveillance system monitors sensitive areas and records the processes before and after an event. If the system detects a critical deviation, such as unauthorized persons, it automatically transmits an alarm to the control center and activates the camera in the relevant area.

Image

Intrusion detection

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations. By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

Back to Biocontainment

Heating, air conditioning and ventilation technology account for up to 70% of the total energy costs for cleanrooms. Consequently, the only way to lower energy costs is to optimize these systems. Our solutions provide such functions as the control of air exchange rates based on particle concentration, the detection of necessary overflow and dynamic adaptation of control to the processes.

Image

Demand Controlled Ventilation

Whether monitoring the laminar flow unit or measuring overflow, thermal flow sensors reliably measure the flow speed and record the flow direction. This enables a dynamic adjustment of air exchange rates and a continuous monitoring of the flow.

Image

Room control

Convenient room displays provide a quick overview of critical room parameters. Warnings and limit value violations are automatically highlighted by a change in color. In addition, critical alarms are displayed in plain text.

Image

HVAC control

Exact, modulating magnetic valves for drop-by-drop precise control, room pressure and volume flow controls as well as calibrated humidity and temperature sensors are just a few examples. High product quality and reliability are combined with highest possible energy efficiency when operating a building’s largest energy consumers.

Image

Lighting

Only buildings with highly integrated building automation systems can qualify for energy efficiency class A. The integrated solutions from Siemens offer the best platform for achieving this distinction because the demand-driven adjustment of light and shadow is a basic component of our cleanroom concepts.

Back to Biocontainment
Image

Environment monitoring with CMT

Compact Monitoring Technology (CMT) reliably monitors room conditions and particles in critical environments. A preconfigured control cabinet contains all the components necessary for data acquisition, visualization and archiving. Operation is done via an integrated touch panel or networked PC. Additionally, linking to an airlock control system or presence detectors, for example, is also possible. CMT ensures compliance with Electronic Record regulations like FDA 21 CFR Part 11 or EU GMP Annex 11.

Image

Integrated mean kinetic temperature (MKT) Algorithms

Mean Kinetic Temperature (MKT) enables the accurate calculation of environmental impact on quality.