SGT-800 industrial gas turbine

Outstanding in cogeneration and combined cycle applications

0%
    Spin product

    Simple robust design for high reliability and easy maintenance

    Single shaft rotor design with very high inertia, providing a firm load response for grid balancing. Especially important in weak grids or grids with high portion of renewable sources

    Excellent fuel flexibility allows e.g. for high content of inert gases, hydrogen and heavy hydrocarbons in the gas fuel composition

    Robust dual-fuel dry low emission combustion system for low environmental footprint

    A highly efficient turbine design offering optimal performance and lifetime

    High exhaust energy giving excellent cogeneration / combined cycle characteristics

    Simple cycle power generation (ISO) up to 0 MW(e)

    Combined cycle efficiency: > 60%

    A robust industrial gas turbine designed for flexibility