SGen-100A/SGen-1000A generator series

Proven two-pole air-cooled generator for industrial and large power applications

0%
    Rotate product

    High-voltage 3-phase electrical air-cooled generator with cylindrical rotor

    Proven Siemens MICALASTIC® insulation system with GVPI technology

    Coupling design adaptable to different turbine types of any manufacturer

    Direct radial air cooling of the rotor winding and indirect air cooling of the stator

    Base design in accordance with IEC and IEEE / ANSI standards, other standards available as options

    Reduced vibrations and noise through flex plates supporting the stator core

    Brushless or static exciters for operational flexibility

    Performance range 25‐370 MVA

    Efficiency up to 98.9%

    Highly efficient generator for sustainable power supply