SGen-2000P generator series

Innovative mix of proven design concepts with air-pressurized cooling technology for flexible operation

0%

    Fleet-proven design of water-cooled stator bars with hollow stainless steel conductors

    Static excitation integrated into rotor shaft, no added bearing or coupling interface

    Stator frame based on verified robust design with simplified plant interfaces

    Multiple manhole locations for easy and accessible maintenance

    Integrated coolers can be configured for right- or left-side operation

    10,000 start/stop cycles without rotor removal for your service flexibility

    Frame can be pressurized up to 1 bar (gauge) for extended rotor capability

    Performance range 370‐560 MVA

    Efficiency up to 99%

    Powerful generator for gas and steam applications