SGen-3000W generator series

High-power generator with proven water/ hydrogen cooling technology

0%

    Fleet-proven design of water-cooled stator bars with hollow stainless steel conductors

    Proven Siemens MICALASTIC® insulation system with GVPI technology

    Low-maintenance, robust and reliable shaft sealing to prevent H2 leaks

    Easily accessible axial coolers for maintenance

    10,000 start/stop cycles without rotor removal for service flexibility

    Simplified ventilation circuit with single-stage axial blower

    Lower foundation loads with smaller footprint

    Performance range 540‐1,300 MVA

    Efficiency up to 99%

    Reliable generator for high-power applications