SGT-700 industrial gas turbine

Robust, high-performing engine with low emissions

0%
    Rotate product

    Robust industrial design for continues operation and extended life

    High fuel flexibility with the third-generation DLE combustion system

    On-load fuel changeover (gas to liquid fuel and liquid fuel to gas)

    Robust DLE: No re-tuning necessary neither for ambient temperature nor fuel compositions

    High availability with 17 maintenance days in 15 years

    Manages rapid load changes

    On-site or off-site maintenance with a 24 hours swap capability

    Simple cycle power generation (ISO) 0 MW(e)

    Mechanical drive: 33.7 MW

    Highly fuel-flexible gas turbine, capable of dual-fuel DLE

    Product information Product information