AEM - Applications

SGT-A65 (Industrial Trent 60) aeroderivative gas turbine

Flexible and high lifecycle engine for peaking applications

0%
    Produkt drehen

    Most powerful aeroderivative gas turbine in its class

    The SGT-A65 can start loading within 7 minutes after cold start.

    Aero heritage allows long lifecycle due to absence of equivalent operating hours calculations

    Emission compliant on gas or liquid fuels

    Quick installation and maintenance

    Minimal power drop-off at part-load and reduced spool speeds compared to a twin-shaft design.

    High power density and load flexibility for peaking applications due to aero heritage

    Simple cycle power generation (ISO) up to 0 MW(e)

    Mechanical drive: 62.3 MW

    Established a new benchmark for fuel economy and cost savings