H Series: HM Engines

A cost-efficient and compact solution for power generation and cogeneration processes, this series of Siemens gas engines represents a new design concept with advanced technology incorporated into the cylinder heads, valves, camshafts, and high efficiency turbochargers.   Electronically carbureted, the HM gas engine family has an output range that goes from 520 to 1350 kWb at 50 Hz and 60 Hz. The series may be fueled by natural gas, sewage and landfill gas. This engine provides high performance, low life-cycle cost, fuel flexibility and exceptional fuel blending capability for natural gas and biogas as required.   A high performance Miller cycle design, HM series engines are turbocharged and feature single or double stage charge-air cooling. Different auxiliary cooling circuit temperatures are possible and an option for an oil cooler in the main circuit is also available.   With a dry exhaust manifold and reduced oil consumption, emissions control is also possible. The HM Series of engines are supplied as a stand-alone engine, genset or in a fully containerized unit and may also include integrated GCS-E engine and GCS-G genset control systems if required

Control Monitoring

At Siemens we go one step further to offer optimal solutions and services to our customers. That is why we integrate our Control Systems into our engines. GCS Control Systems ensure performance optimization connected to the most technologically advanced engine, gen-set and power plant control management systems to address our customers’ ever challenging needs.

You can now be in control of your energy, while maximizing plant efficiency with GCS Control Systems.

Regional Contacts

    

Europe, Russia and Africa

Cristina Segura

Cristina.segura@siemens.com

Middle East Central Asia Pacific

Mikel Iza

Mikel.iza@siemens.com

Latin America

Gabriel Craig

Gabriel.craig@siemens.com

North America

Chris Nagle

Christopher.nagle@siemens.com