S Series: SL Engines

Ideal for power generation, cogeneration/trigeneration, mechanical drive and marine applications - the lean burn, electronically carbureted SGE-SL gas engines have an output range from 209 to 1150 kWb at 50 Hz and 60 Hz. Providing an excellent solution when fueled by natural gas, landfill and sewage gas, flare and well gas and syngas, the SL Series is a cost-efficient choice in both implementation and service.   Great fuel flexibility and with fuel blending availability for natural gas/biogas applications, this series is also an eco-friendly solution. Along with fast start availability, a high load acceptance capability is one of the main features of this engine series.   Robust, reliable and with superb fuel flexibility, this Otto cycle turbocharged and charge-air-cooled engine series features a single or double circuit cooling system. There is a high temperature option in the main cooling circuit, with temperatures of up to 120ºC possible.   If required, the auxiliary cooling circuit can deliver a different temperature. The main cooling circuit may also feature an oil cooler.   With a dry or wet exhaust manifold, single or double stage charge-air cooler and reduced oil consumption, this series of engines can include emissions control if required and is compliant with the latest U.S emissions standards, being EPA certified for natural gas power generation, for example. Supplied as a stand-alone engine, genset or in a fully containerized unit, integrated GCS-E and GCS-G genset control systems are available for some applications.

Control Monitoring

At Siemens we go one step further to offer optimal solutions and services to our customers. That is why we integrate our Control Systems into our engines. GCS Control Systems ensure performance optimization connected to the most technologically advanced engine, gen-set and power plant control management systems to address our customers’ ever challenging needs. You can now be in control of your energy, while maximizing plant efficiency with GCS Control Systems.

FastStart-Up & Rapid Response Engines

Energy models have changed in recent years, requiring greater flexibility and faster responses. Energy models have changed in recent years, requiring greater flexibility and faster responses.

Fuel Flexibility

They can be powered by natural gas, biogas, gas from landfills or sewage treatment plants, synthesis gas, well gas, and a wide selection of other

gases to address solutions for a variety of sectors.

Brochure>>

Regional Contacts

    

Europe, Russia and Africa

Cristina Segura

Cristina.segura@siemens.com

Middle East Central Asia Pacific

Mikel Iza

Mikel.iza@siemens.com

Latin America

Gabriel Craig

Gabriel.craig@siemens.com

North America

Chris Nagle

Christopher.nagle@siemens.com