SIMATIC Box IPC

SIMATIC Box IPC

Manifold automation within a very small space

The SIMATIC Box PC series is at home in all industrial branches: From the absolutely maintenance-free Nanobox PC SIMATIC IPC227E for standard mounting rail through to the SIMATIC IPC827D Box PC with easy expandability and maximum performance. The Box PC is suitable for measuring, controlling, regulating and verifying process and machine data, for industrial image processing or for decentralized visualization in combination with SIMATIC Flat Panels.

Quality

Designed for industry

With our SIMATIC IPCs, you can count on the highest quality. We designed these devices for reliable continuous operation in an industrial environment. To meet our quality standards from the development process to the product itself, we manufacture the mainboards for increased industrial requirements in state-of-the-art plants in Germany.

When it comes to quality, we leave nothing to chance: starting in the development phase, we focus on the quality design of parts to the selection of components. Production in climate-controlled halls with constant temperature and air humidity, special test procedures, and series-accompanying type tests and trials ensure 100% correct functioning and compliance with all technical specifications. The quality of product packaging is especially high and in compliance with strict shipping guidelines to ensure that the product arrives in perfect condition. We not only comply with the requirements of CE and UL approvals but far exceed them. This is demonstrated by regular inspections of field quality.


In this way, we protect your investments. Because the products also conform to our own Siemens standard SN 36350-1 for environmentally sound product design, we also reduce the environmental impact from production to disposal.

Product range

The SIMATIC Box IPC portfolio at a glance

SIMATIC IPC127E - Embedded IPC

Ultra-compact, flexible, robust IPC and IoT gateway rolled into one.

 

Thanks to the ultra-compact enclosure, which has a volume of just 0.3 liters, the SIMATIC IPC127E can be easily – even subsequently – integrated into the control cabinet or directly on the machine with minimal space requirements.

 

The enclosed all-metal enclosure enables the new industrial PC to be used flexibly and maintenance-free even under harsh conditions. Thus the SIMATIC IPC127E makes it possible to reliably record/ collect/ process/ transfer data directly in the production environment and can be flexibly used as an IoT gateway between the cloud or the corporate IT level and production. Thanks to pre-configured versions, the right product is available to users in a very short time.

SIMATIC IPC227E - Nanobox Embedded IPC

The particularly compact maintenance-free SIMATIC IPC227E Nanobox PC provides the highest industry functionality for flexible deployment in harsh conditions at high temperatures up to 60 °C.

 

The Nanobox PC SIMATIC IPC227E is an extremely compact and flexible embedded industry PC. With its sealed metal enclosure, the IPC227E provides the highest industry functionality for flexible deployment in harsh conditions – and all this maintenance-free.

 

Modern interfaces and the possibility for expansion via a PCIe slot allows this Box PC to be easily integrated into the automation system. The power-saving Intel dual and quad core processors provide the best performance in an ultra-compact design.

  • Small footprint and mounting flexibility
    - Maximum compactness with approx. 1 liter enclosure volume or more with integrated industrial power supply for minimum space requirements in the control cabinet
    - High flexibility with three mounting options, flexible mounting positions and interfaces on one side suitable for every installation situation
  • Rugged design for maintenance-free, continuous operation
    - Maximum industrial functionality due to sealed enclosure for optimum dust protection and high electromagnetic compatibility
    - Backup of important system data with non-volatile retentive memory (NVRAM, optional)
    - Designed for 24/7 continuous operation at up to 60°C ambient temperature and high vibration/shock requirements
    - Maintenance-free operation – no fan, no moving parts
    - Battery-free operation possible (with time-of-day synchronization over network)
  • Optimized performance and the latest interfaces
    - High-performance and energy-efficient dual-core and quad-core Intel Celeron processors
    - A variety of interfaces and configuration options (USB 3.0, 2 x Gbit Ethernet, RS232/RS485/RS422, SSD/CFast/HDD)
    - Optimized for headless operation with LED for efficient self-diagnostics
    - Easy expansion with optional PCIe slot
  • High investment security for reducing engineering costs
    - Long-term availability: Service & support period up to 11 years
    - Ideal platform for SIMATIC software controller and/or WinCC RT Advanced
    - Easy integration into automation solutions using the TIA Portal and onboard PROFINET interfaces
  • Versatile deployment
    - Control, visualization and communication tasks, for example, in mechanical engineering, transportation systems or power transmission
    - Acquisition of data, further processing, and visualization as data gateway or for data monitoring
    - Machine-level applications that require additional C/C++ programs
    - Additional applications, for example, shipbuilding, building automation, warehousing & logistics
    - The SIMATIC IPC227E can be operated both in the industrial sector as well as in residential, business and commercial environments

SIMATIC IPC327E - Basic IPC

Implement diverse industrial applications economically: the SIMATIC IPC 327E for simple entry into the world of SIMATIC Industrial PCs.

 

The SIMATIC IPC327E Box PC provides a preconfigured, turnkey and complete solution for all industrial applications. Effective immediately, different variants (without operating system / with preinstalled Windows 7 Ultimate / Windows 10 Enterprise LTSB 2016) are available from stock and will enable fast and simple introduction into the world of SIMATIC Industrial PCs – also into existing machines and plant concepts. It is especially well suited for acquisition and networking of production and energy data in the production environment as well as in industry-related environments, such as assembly workstations, warehouses and logistics systems, or for standard applications in the image processing field.

  • Powerful and future-proof thanks to latest PC technology
    - Latest Intel Celeron Quad Core processor (N3160, 1.6 GHz)
    - Expandable up to 8 GB RAM
    - Gigabit-Ethernet
    - USB 3.0
    - miniPCI for easy expansion
    - Device design without fan
  • Standards for easy integration into existing systems
    - VGA Interface
    - Up to 6x COM (RS232/RS485/RS422)
    - Up to 6x USB
  • Industry-standard mounting options
    - Tool-free mounting on standard rail, wall mounting with ports at top or bottom, portrait mounting with extremely small footprint
  • Reliable in industrial environments thanks to SIMATIC quality
    - Designed for 24/7 operation
    - Run in Test
    - Certificates for worldwide use
  • Economical package for industrial applications
    - Coordinated configuration
    - Packages for HMI applications
  • Available immediately and over the long term
    - Two variants available directly from stock
    - Three years of availability plus an additional three years of repair and spare parts service

SIMATIC IPC427E - Embedded IPC

The compact Microbox PC with powerful 6th generation Intel Core-i processors offers maximum performance for complex and demanding control, data collection, or communication tasks.

 

The fan-free embedded Microbox PC SIMATIC IPC427E provides machine, plant, and control cabinet builders with a compact PC platform for use at the machine or process level. The scope of application ranges from complex control tasks (including in high-level languages) and visualization solutions to production-level data acquisition and analysis.

 

Thanks to its low mounting depth and different mounting possibilities, it can be installed in a variety of conditions, including tight installation spaces. All interfaces on one side -> simple wiring + expansion – easy integration in existing plants.

  • Fast data processing for high productivity
    - Top performance in the embedded segment with 6th generation Intel Core-i processors
    - Scalable with 4 different processors – from Intel Celeron to Intel Xeon
    - Latest memory technology with ECC and DDR4 up to 16 GB
  • Flexible mounting for use at the machine level
    - Low mounting depth for space-optimized installation
    - Flexible installation and mounting options (rail, wall, and portrait mounting)
    - Rugged enclosure concept for use in ambient temperatures up to 55 °C
  • Industrial functionality and flexibility for implementing embedded solutions
    - Flexible memory concepts (SSD, CFast, or HDD)
    - 3 x LAN 10/100/1000 Mbps connections; teaming-capable
    - Onboard PROFINET interface (optional)
    - 4 x high-speed USB 3.0 ports; 2 serial interfaces
    - Simple expansion capability (up to 2 PCIe slots)
    - On/off switch
  • High system availability in order to reduce the risk of potential failures and maintenance costs
    - Maintenance-free because of no rotating parts (fans, hard disks) and operation without battery possible
    - 512 KB NVRAM for SIMATIC Software Controller in order to back up critical data
    - Front LED for efficient self-diagnostics and headless operation
    - System-tested SIMATIC software
  • High investment security in order to reduce engineering costs
    - Long-term availability: Service and support period of 8 to 10 years after market launch
    - Compatibility with regard to installation and interfaces

SIMATIC IPC527G - Basic IPC

Industrial PC for cost-optimized applications in the industrial environment.

 

The new member of the Simatic Industrial PC family expands the basic IPC portfolio and is designed for cost-optimized applications in the industrial environment. The new Simatic IPC527G industrial PC has a compact design to save installation space. It is equipped with 6th generation Intel Core Desktop CPUs, a work memory with up to 32 gigabytes, and HDD or SSD mass storage.

 

The Simatic IPC527G is optionally equipped with either a powerful Intel Core i5 or Intel Pentium processor and has a wide range of interfaces and expansion possibilities – up to four PCI/PCIe slots, up to four COM, up to six USB, up to three Intel Gigabit Ethernet interfaces, one display port, and a VGA connector.

 

The Simatic IPC527G Box PC from the Simatic Industrial PC portfolio is characterized by high performance and flexibility. It is quickly available and offers through the pre-installation of Windows 7 and Windows 10 as well as legacy interfaces like: PCI, VGA, serial ports, internal USB connector a high degree of investment protection by its support of existing systems.

 

The new device offers a range of installation options – portrait, wall and desktop mounting. It is "run-in" tested for quick commissioning and certified for global use.

 

SIMATIC IPC627E - High-End IPC

The SIMATIC IPC627E Box PC is particularly suitable for applications at ambient temperatures of up to 55 °C and provides high resistance to shocks and vibration. Despite its highly compact design, it can nevertheless be flexibly scaled and expanded.

 

The SIMATIC IPC627E Box-PC is a very compact and powerful Industrial PC with an innovative Intel processor architecture of the 8th generation (Core i7, Core i3 and Celeron) in a newly developed industrial design. It is suitable for sophisticated measurement, control and regulating tasks in ambient temperatures up to 55 °C as well as high shock and vibration resistance requirements.

 

In addition, the advanced housing design of the SIMATIC IPC627E is compatible for mounting with its predecessors. This means that it can also be used in existing systems without additional expense.

It is also available as a SIMATC IPC677E Panel-PC with a brilliant full HD display available in 19", 22" and now even in 24" for centralized operator control and monitoring.

  • Latest technology and maximum performance
    - Highest degree of performance with 8th generation Intel Core-i and Celeron processors
    - Up to 64 GB DDR4 work memory
    - Wide range of modern interfaces such as PCI Express and USB 3.1
    - High data transfer rates and redundancy via two teaming capable Gigabit Ethernet connections 
  • Impressive service friendliness
    - New, the user-friendly enclosure concept provides easy access to components
    - Front LEDs and diagnostics software for preventive maintenance and fast troubleshooting
    - Quick replacement of the CMOS battery even while mounted via an externally accessible battery compartment
    - An internal USB interface for access-protected data storage and secure transfer of recipes and configuration data
    - Wake on LAN functionality for targeted start-up of IPCs from a central location via network, for example after production-free weekends
  • High system and data security
    - Rugged industrial design for reliable 24/7 continuous operation at harsh ambient temperatures of up to 55 °C
    - Optional RAID 1 configuration for highest data availability – with hot swap SSDs (min. 480 GB)
  • Multi-monitoring and flexibility
    - Up to 3 connectable monitors provide maximum convenience and a better overview, e.g. for SCADA applications
    - High flexibility and expandability thanks to integrated interfaces and up to 5 slots (PCI and PCI Express)
    - Easy connection to existing systems through a large number of modern interfaces
  • Industrial functionality at an attractive price
    - Individual configuration
    - Comprehensive diagnostics software, SIMATIC IPC DiagBase/DiagMonitor, for preventive maintenance strategies, as well as SIMATIC IPC RemoteManager (supported by Intel iAMT) for secure remote access
    - Windows operating systems optionally pre-installed and activated – Windows 10 Enterprise 2016 LTSB 64-bit
  • Flexible implementation
    - Many installation options (front, wall, or vertical mounting)
    - High service friendliness due to all interfaces always being accessible from one side

SIMATIC IPC827D - High-End IPC

The SIMATIC IPC827D Box PC is a rugged and flexibly expandable control cabinet PC for continuous use directly at machines at ambient temperatures up to 55 °C.

 

Flexible scaling and expansion thanks to five slots 3 x PCI, 1 x PCIe Express (x16) and 1 x PCIe (x4).

For configuring low-maintenance systems without a harddisk, the IPC827D can be equipped with a solid-state drive with 240 GB (SATA). Higher requirements regarding data availability can be realized with a RAID1 system. 

SIMATIC IPC627D / IPC827D - one platform, many advantages:
  • High performance and particularly fast system reactions
    - Intel Xeon E3 and 4th generation Core-i3 or Celeron processors
    - Powerful onboard HD graphic integrated in the CPU
    - Up to 16 GB main memory
  • Very high system availability and data security due to
    - RAID1 – system with RAID controller onboard
    - Solid-state drive (SSD) with 240 GB (SATA)
    - ECC-RAM, work memory with error correction 
  • Remote access with Intel AMT
  • Optional PROFIBUS or PROFINET interface with three ports for low-cost connection of distributed field devices or for coupling with SIMATIC S7 controllers
  • High data transmission rates and redundancy with two teaming-capable Gigabit Ethernet connections
  • Dual monitoring via DisplayPort and DVI-I graphics interfaces integrated as a standard
  • 4 x USB 3.0 SuperSpeed ports
  • Energy-efficient industrial PCs
    - Low power consumption due to latest mobile technology
    - Wake-on-LAN functionality for timed start-up of IPCs from a central location via a network, for example, after a weekend without production
Design and functions
  • Rugged design and long-term availability. With the same footprint, the IPC827D is compatible with the SIMATIC IPC627D in terms of functionality and image. For central operator control and monitoring applications, the SIMATIC IPC677D Panel PC offers the same features combined with a brilliant full HD display
  • Fast diagnostics of the operating state and display of the BIOS start procedure with four status and alarm LEDs
  • An externally accessible battery compartment allows fast, simple battery replacement, even during operation
  • Flexible installation in control cabinets with a high level of user friendliness due to front/portrait assembly kit and mounting brackets at ambient temperatures. All function elements and interfaces can therefore be accessed from the front
Downloads & Support

Further information

All about SIMATIC Box PC at a glance

Support Services

Within the framework of Online and Technical Support, Siemens Industry offers a wide range of services. Online Support, Technical Support, Application Support and Managed System Services

Spare Parts Services 

Siemens Industry's spare parts services are available worldwide and provide smooth and fast supply of spare parts – and thus optimal plant availability.

SITRAIN - Digital Industry Academy

Further education for all Siemens industrial products - directly from the manufacturer, individually, with the latest methods.

Contact

The direct way to your SIMATIC IPC contact

You have questions concerning our SIMATIC IPC systems? You want to discuss your specific challenges with us or are looking for the right project partner? Contact our regional offices – we are looking forward to hearing from you!

Related Content